Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2494 - £ 0.3269 | 1750 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.8458 - £ 2.0793 | 640 In stock |
3 in
76.2 mm
|
|
1.5 in
38.1 mm
|
|
||
| £ 0.7169 - £ 1.8552 | Request the lead time here |
2.5 in
63.5 mm
|
2 1/2"
|
1.5 in
38.1 mm
|
UNF Threads
|
||
| 10007693 | £ 0.0602 - £ 0.1355 | 6000 In stock |
0.154 in
3.9 mm
|
|
0.512 in
13.0 mm
|
|
|
| £ 0.0579 - £ 0.1304 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0438 - £ 0.1001 | 4500 In stock |
0.205 in
5.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0677 - £ 0.1522 | 3000 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.045 - £ 0.1039 | 17000 In stock |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0664 - £ 0.149 | 2500 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| £ 0.0595 - £ 0.1339 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
|
||
| £ 0.0789 - £ 0.1775 | 8949 In stock |
0.252 in
6.4 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.1107 - £ 0.249 | 1750 In stock |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0945 - £ 0.212 | 7500 In stock |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.1003 - £ 0.2253 | 5000 In stock |
0.469 in
11.9 mm
|
M12, 1/2 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0664 - £ 0.149 | 13500 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0473 - £ 0.1089 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0527 - £ 0.1182 | 50500 In stock |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0674 - £ 0.1512 | 8500 In stock |
0.232 in
5.9 mm
|
M6, 1/4 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0935 - £ 0.2104 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.1197 - £ 0.2684 | 3000 In stock |
0.543 in
13.8 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm