Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | h | View | |
|---|---|---|---|---|---|---|---|
| £ 0.3175 - £ 0.861 | 727 In stock |
0.906 in
23.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
| £ 0.0592 - £ 0.1613 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
PVC
|
0.984 in
25.0 mm
|
||
| £ 0.1431 - £ 0.4013 | 38100 In stock |
0.551 in
14.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
||
| £ 0.2083 - £ 0.5687 | 17400 In stock |
0.669 in
17.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
| £ 0.0687 - £ 0.1871 | Request the lead time here |
0.197 in
5.0 mm
|
Green
|
Vinyl
|
0.925 in
23.5 mm
|
||
| £ 0.1842 - £ 0.4996 | 300 In stock |
0.551 in
14.0 mm
|
Green
|
Vinyl
|
1.122 in
28.5 mm
|
||
| £ 0.0739 - £ 0.2014 | 30000 In stock |
0.236 in
6.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
| £ 0.4096 - £ 1.1162 | 450 In stock |
1.063 in
27.0 mm
|
Green
|
Vinyl
|
1.319 in
33.5 mm
|
||
| 10086384 | £ 0.2551 - £ 0.691 | 2307 In stock |
0.906 in
23.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
|
| £ 0.2012 - £ 0.6086 | 24000 In stock |
0.591 in
15.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
| 10086339 | £ 0.1587 - £ 0.4332 | 3750 In stock |
0.591 in
15.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
|
| 10084441 | £ 0.3444 - £ 0.9408 | 4160 In stock |
0.984 in
25.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
|
| £ 0.076 - £ 0.076 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.965 in
24.5 mm
|
||
| £ 0.2026 - £ 0.5501 | 1000 In stock |
0.63 in
16.0 mm
|
Green
|
Vinyl
|
1.102 in
28.0 mm
|
||
| 10087787 | £ 0.1063 - £ 0.2213 | 4750 In stock |
0.394 in
10.0 mm
|
Black
|
PVC
|
0.945 in
24.0 mm
|
|
| £ 0.1488 - £ 0.4092 | 3600 In stock |
0.472 in
12.0 mm
|
Green
|
Vinyl
|
1.142 in
29.0 mm
|
||
| 10086278 | £ 0.0551 - £ 0.1504 | 7000 In stock |
0.197 in
5.0 mm
|
Black
|
PVC
|
0.925 in
23.5 mm
|
|
| £ 0.2211 - £ 0.6006 | 582 In stock |
0.827 in
21.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
||
| £ 0.1033 - £ 0.2152 | 26400 In stock |
0.315 in
8.0 mm
|
Green
|
Vinyl
|
0.965 in
24.5 mm
|
||
| £ 0.1842 - £ 0.3853 | 146 In stock |
0.787 in
20.0 mm
|
Black
|
PVC
|
1.122 in
28.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue