Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.
Material: PVC Colour: Yellow, Black Series Code: SR1070
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | d2 | Thread Sizes (All) | Colour | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.2338 - £ 0.4863 | 2000 In stock |
0.752 in
19.1 mm
|
0.642 in
16.3 mm
|
M20; 3/4 in
|
Black
|
UNF Threads
|
||
| 10155080 | £ 0.2636 - £ 0.5474 | 4250 In stock |
0.85 in
21.6 mm
|
0.74 in
18.8 mm
|
7/8;M24
|
Black
|
UNF Threads
|
|
| £ 0.1149 - £ 0.2394 | 11000 In stock |
0.406 in
10.3 mm
|
0.295 in
7.5 mm
|
|
Black
|
UNF Threads
|
||
| £ 0.1382 - £ 0.2896 | 55000 In stock |
0.283 in
7.2 mm
|
0.173 in
4.4 mm
|
M8; 5/16 in
|
Yellow
|
UNF Threads
|
||
| £ 0.3189 - £ 0.6644 | 6500 In stock |
1.016 in
25.8 mm
|
0.906 in
23.0 mm
|
1-1/16;M27
|
Black
|
UNF Threads
|
||
| £ 0.17 - £ 0.3561 | 4000 In stock |
0.358 in
9.1 mm
|
0.252 in
6.4 mm
|
3/8";M10
|
Yellow
|
UNF Threads
|
||
| 10009130 | £ 0.1399 - £ 0.165 | 4000 In stock |
0.465 in
11.8 mm
|
0.354 in
9.0 mm
|
M12; 1/2 in
|
Black
|
UNF Threads
|
|
| £ 0.4578 - £ 0.9541 | 4000 In stock |
1.189 in
30.2 mm
|
1.079 in
27.4 mm
|
1-3/16;M33
|
Black
|
UNF Threads
|
||
| £ 0.1885 - £ 0.388 | 10000 In stock |
0.606 in
15.4 mm
|
0.496 in
12.6 mm
|
5/8;M16
|
Black
|
UNF Threads
|
||
| 10009147 | £ 0.2367 - £ 0.497 | 4000 In stock |
0.465 in
11.8 mm
|
0.354 in
9.0 mm
|
1/2";M12
|
Yellow
|
UNF Threads
|
|
| £ 0.1005 - £ 0.2096 | 19000 In stock |
0.358 in
9.1 mm
|
0.252 in
6.4 mm
|
3/8;M10
|
Black
|
UNF Threads
|
||
| £ 0.1573 - £ 0.3348 | 12600 In stock |
0.531 in
13.5 mm
|
0.421 in
10.7 mm
|
9/16;M12
|
Black
|
UNF Threads
|
||
| £ 0.0815 - £ 0.1695 | 5000 In stock |
0.283 in
7.2 mm
|
0.173 in
4.4 mm
|
M8; 5/16 in
|
Black
|
UNF Threads
|
||
| Request the lead time here |
0.406 in
10.3 mm
|
0.295 in
7.5 mm
|
7/16"
|
Yellow
|
UNF Threads
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue