Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.934 - £ 3.3221 | 2250 In stock |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| £ 8.788 - £ 8.9439 | Request the lead time here |
3.15 in
80.0 mm
|
M10
|
Brass
|
Threaded Blind Hole
|
1.181 in
30.0 mm
|
PA
|
||
| 10159644 | £ 1.5733 - £ 2.6417 | Request the lead time here |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
|
| £ 11.1268 - £ 11.2969 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Brass
|
Threaded Through Hole
|
0.984 in
25.0 mm
|
PA
|
||
| £ 17.2075 - £ 17.4769 | Request the lead time here |
3.937 in
100.0 mm
|
M16
|
Brass
|
Threaded Through Hole
|
1.457 in
37.0 mm
|
PA
|
||
| £ 2.5372 - £ 2.5797 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.354 in
9.0 mm
|
PA
|
||
| £ 1.6017 - £ 3.641 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
||
| £ 4.0821 - £ 4.1672 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
0.472 in
12.0 mm
|
PA
|
||
| £ 1.6442 - £ 3.4528 | Request the lead time here |
0.866 in
22.0 mm
|
M8
|
Brass
|
Female
|
0.63 in
16.0 mm
|
PA
|
||
| £ 15.5633 - £ 16.2154 | Request the lead time here |
2.48 in
63.0 mm
|
M10
|
Brass
|
Threaded Through Hole
|
0.984 in
25.0 mm
|
PA
|
||
| £ 7.9376 - £ 8.051 | Request the lead time here |
2.48 in
63.0 mm
|
M10
|
Brass
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
PA
|
||
| £ 0.3274 - £ 0.3416 | 7250 In stock |
0.571 in
14.5 mm
|
M6
|
PA
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
| £ 2.9057 - £ 2.9199 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Brass
|
|
0.63 in
16.0 mm
|
|
||
| £ 1.956 - £ 2.0694 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Female
|
0.394 in
10.0 mm
|
PA
|
||
| 10159682 | £ 1.7009 - £ 2.5699 | 3400 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
|
| £ 1.8568 - £ 1.8993 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Brass
|
Female
|
0.394 in
10.0 mm
|
PA
|
||
| £ 0.2763 - £ 0.2891 | 250 In stock |
0.413 in
10.5 mm
|
M4
|
PA
|
Female
|
0.433 in
11.0 mm
|
PA
|
||
| 10260821 | £ 0.8688 - £ 1.8246 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
Brass
|
Female
|
0.433 in
11.0 mm
|
PA
|
|
| £ 12.4025 - £ 12.5867 | Request the lead time here |
3.937 in
100.0 mm
|
M12
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 0.231 - £ 0.2409 | 16750 In stock |
0.276 in
7.0 mm
|
M2.5
|
PA
|
Female
|
0.354 in
9.0 mm
|
PA