Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 19.853 - £ 43.0229 Request the lead time here
M8
Zinc Plated Steel
Male
12.0 mm
Steel
10260852 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M4
Zinc Plated Steel
Threaded Stud
8.5 mm
PA
£ 8.0793 - £ 8.2494 Request the lead time here
54.0 mm
M8
PP
£ 8.5754 - £ 8.7455 Request the lead time here
54.0 mm
M10
PP
£ 1.8426 - £ 1.8851 59 In stock
32.0 mm
M10
Nylon Polymer
£ 3.0758 - £ 3.1467 Request the lead time here
40.0 mm
M8
Brass
Threaded Stud
40.0 mm
PA
£ 3.416 - £ 3.4868 Request the lead time here
50.0 mm
M8
PP
£ 1.8851 - £ 1.8851 Request the lead time here
32.0 mm
M8
Nylon Polymer
£ 8.0793 - £ 8.2494 20 In stock
54.0 mm
M8
PP
£ 2.4238 - £ 2.4805 Request the lead time here
31.0 mm
M6
PP
£ 2.7498 - £ 2.8065 Request the lead time here
39.5 mm
M8
PP
£ 1.36 - £ 2.1155 761 In stock
16.0 mm
M5
Nylon Polymer
£ 1.5591 - £ 1.5875 Request the lead time here
20.0 mm
M5
Nylon Polymer
10188873 £ 1.9321 - £ 1.975 Request the lead time here
32.0 mm
M10
Nylon Polymer
£ 2.282 - £ 2.3245 Request the lead time here
31.0 mm
M6
PP
£ 2.9482 - £ 3.0049 396 In stock
31.0 mm
M6
PP
10189207 £ 3.5152 - £ 3.5861 Request the lead time here
50.0 mm
M8
PP
£ 1.2459 - £ 1.9587 11450 In stock
23.0 mm
M6
£ 1.253 - £ 2.6313 Request the lead time here
22.0 mm
M8
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
£ 1.9083 - £ 1.9498 Request the lead time here
25.0 mm
M6
Brass
Threaded Stud
25.0 mm
PA
  • of 6
Grip Knob 20.0 mm M8 Steel Black

10209547

Price Range
£ 43.0229 - £ 19.853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Knurled Knob 15.0 mm M4 8.5 mm PA Black

10260852

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.5 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    16.5 mm
Soft Touch Knob 54.0 mm M8 PP Black

10188989

Price Range
£ 8.2494 - £ 8.0793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 54.0 mm M10 PP Black

10188958

Price Range
£ 8.7455 - £ 8.5754

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm M10 Nylon Polymer Black

10188866

Price Range
£ 1.8851 - £ 1.8426

Stock Levels
59 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Handwheel 40.0 mm M8 40.0 mm PA Black

10333204

Price Range
£ 3.1467 - £ 3.0758

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 50.0 mm M8 PP Black

10189191

Price Range
£ 3.4868 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    49.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 32.0 mm M8 Nylon Polymer Black

10188880

Price Range
£ 1.8851 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 54.0 mm M8 PP Black

10188972

Price Range
£ 8.2494 - £ 8.0793

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M6 PP Black

10189047

Price Range
£ 2.4805 - £ 2.4238

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 PP Black

10189146

Price Range
£ 2.8065 - £ 2.7498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    76.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 16.0 mm M5 Nylon Polymer Black

10188781

Price Range
£ 2.1155 - £ 1.36

Stock Levels
761 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Knob Height
    13.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 20.0 mm M5 Nylon Polymer Black

10188804

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm M10 Nylon Polymer Black

10188873

Price Range
£ 1.975 - £ 1.9321

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M6 PP Black

10189054

Price Range
£ 2.3245 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 31.0 mm M6 PP Black

10189061

Price Range
£ 3.0049 - £ 2.9482

Stock Levels
396 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    49.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 50.0 mm M8 PP Black

10189207

Price Range
£ 3.5861 - £ 3.5152

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 23.0 mm M6 Black

10159705

Price Range
£ 1.9587 - £ 1.2459

Stock Levels
11450 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 22.0 mm M8 15.0 mm PA Black

10260883

Price Range
£ 2.6313 - £ 1.253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
Knurled Knob 25.0 mm Threaded Stud M6 25.0 mm PA Black

10631874

Price Range
£ 1.9498 - £ 1.9083

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Knob Diameter
    25.0 mm
  • Knob Height
    11.0 mm
  • Overall Height
    44.0 mm