Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Free Hanging Hook incorporates a hook with a coiled spring mechanism for easy attachment (tag and ceiling clip not included). Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hook Length | Minimum Hook Length | Overall Length | View | |
|---|---|---|---|---|---|---|
| 10380147 | £ 0.2268 - £ 0.231 | Request the lead time here |
51.181 in
1300.0 mm
|
6.299 in
160.0 mm
|
51.181 in
1300.0 mm
|
|
| 10380154 | £ 0.2154 - £ 0.2197 | Request the lead time here |
55.118 in
1400.0 mm
|
8.268 in
210.0 mm
|
55.118 in
1400.0 mm
|
|
| 10380161 | £ 0.2367 - £ 0.2423 | Request the lead time here |
98.425 in
2500.0 mm
|
12.598 in
320.0 mm
|
98.425 in
2500.0 mm