Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.
Series Code :SR1817
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| £ 0.1116 - £ 0.1116 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
22.7 kg
22.7 kg
|
||
| £ 0.0897 - £ 0.0897 | 3000 In stock |
2 in
50.8 mm
|
8 in
203.2 mm
|
222.0 lbs
100.7 kg
|
||
| 10245354 | £ 0.0448 - £ 0.0577 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
8.0 kg
8.0 kg
|
|
| £ 0.1272 - £ 0.1639 | Request the lead time here |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
22.0 kg
22.0 kg
|
||
| £ 0.0643 - £ 0.0828 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
8.0 kg
8.0 kg
|
||
| £ 0.1445 - £ 0.1862 | Request the lead time here |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
18.0 kg
18.0 kg
|
||
| 10036846 | £ 0.0881 - £ 0.0936 | 900 In stock |
3.15 in
80.0 mm
|
4.52 in
114.8 mm
|
|
|
| £ 0.19 - £ 0.2448 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
22.0 kg
22.0 kg
|
||
| 10037058 | £ 0.2239 - £ 0.2324 | 3344 In stock |
8.74 in
222.0 mm
|
8 in
203.2 mm
|
|
|
| £ 0.2337 - £ 0.3012 | Request the lead time here |
3.189 in
81.0 mm
|
11.024 in
280.0 mm
|
22.0 kg
22.0 kg
|
||
| £ 0.249 - £ 0.3209 | Request the lead time here |
3.504 in
89.0 mm
|
12.205 in
310.0 mm
|
22.0 kg
22.0 kg
|
||
| £ 0.3114 - £ 0.4013 | Request the lead time here |
4.921 in
125.0 mm
|
17.008 in
432.0 mm
|
22.0 kg
22.0 kg
|
||
| £ 0.0922 - £ 0.1187 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
||
| £ 0.1442 - £ 0.1858 | 171439 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
22.0 kg
22.0 kg
|
||
| £ 0.0361 - £ 0.0465 | 34763 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
8.0 kg
8.0 kg
|
||
| 10245422 | £ 0.1157 - £ 0.1492 | 57101 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
|
| £ 0.1249 - £ 0.1609 | Request the lead time here |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
22.0 kg
22.0 kg
|
||
| £ 0.047 - £ 0.0606 | Request the lead time here |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
8.0 kg
8.0 kg
|
||
| 10245552 | £ 0.2188 - £ 0.2819 | Request the lead time here |
3.346 in
85.0 mm
|
11.772 in
299.0 mm
|
22.0 kg
22.0 kg
|
|
| 10113905 | £ 0.0375 - £ 0.0375 | 955 In stock |
1 in
25.4 mm
|
4.52 in
114.8 mm
|
80.0 lbs
36.3 kg