Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0598 - £ 0.0609 | 6475 In stock |
M4
|
0.7 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| £ 0.069 - £ 0.0704 | 1645 In stock |
M5
|
0.8 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0724 - £ 0.0724 | 666 In stock |
M5
|
0.8 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0629 - £ 0.0629 | 119 In stock |
M4
|
0.7 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0608 - £ 0.0608 | 399 In stock |
M4
|
0.7 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0711 - £ 0.0711 | 145 In stock |
M3
|
0.5 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.557 - £ 0.557 | 313 In stock |
M12
|
1.75 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1956 - £ 0.1956 | 133 In stock |
M8
|
1.25 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0545 - £ 0.0568 | 114 In stock |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0659 - £ 0.0686 | 2498 In stock |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1502 - £ 0.153 | 23000 In stock |
M8
|
1.25 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2409 - £ 0.2508 | Request the lead time here |
M8
|
1.25 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0713 - £ 0.0742 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| £ 0.7342 - £ 0.7498 | 4250 In stock |
M16
|
2.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0538 - £ 0.0559 | 23400 In stock |
M2.5
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| £ 0.7271 - £ 0.7271 | Request the lead time here |
M10
|
1.5 mm
|
Natural
|
PA
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 0.4464 - £ 0.4549 | Request the lead time here |
M12
|
1.75 mm
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0737 - £ 0.0737 | 249 In stock |
M5
|
0.8 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0538 - £ 0.0559 | 3586 In stock |
M3
|
0.5 mm
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.0479 - £ 0.0499 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive