Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Sleeve Ferrules are used to secure the hose protection sleeve by crimping it to the hose. This prevents damage and leaks, and protects hoses from wear, pressure and corrosion.
Material: Aluminium Colour: Aluminium Series Code: SR1098
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | L | OD | View | |
|---|---|---|---|---|---|---|
| £ 2.3561 - £ 2.3561 | 100 In stock |
1.811 in
46.0 mm
|
1.063 in
27.0 mm
|
1.969 in
50.0 mm
|
||
| £ 1.9633 - £ 1.9633 | Request the lead time here |
1.417 in
36.0 mm
|
1.063 in
27.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.6241 - £ 1.6241 | Request the lead time here |
1.063 in
27.0 mm
|
1.063 in
27.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.7786 - £ 1.7786 | Request the lead time here |
1.26 in
32.0 mm
|
1.063 in
27.0 mm
|
1.378 in
35.0 mm
|
||
| 10192528 | £ 2.1491 - £ 2.1491 | Request the lead time here |
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
|
| £ 1.53 - £ 1.70 | 1000 In stock |
0.866 in
22.0 mm
|
1.063 in
27.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.6779 - £ 1.8643 | Request the lead time here |
1.417 in
36.0 mm
|
1.063 in
27.0 mm
|
1.575 in
40.0 mm
|
||
| £ 3.2504 - £ 3.5754 | Request the lead time here |
1.811 in
46.0 mm
|
1.063 in
27.0 mm
|
1.969 in
50.0 mm
|
||
| £ 1.5785 - £ 1.7539 | Request the lead time here |
1.063 in
27.0 mm
|
1.063 in
27.0 mm
|
1.181 in
30.0 mm
|
||
| £ 2.3061 - £ 2.5623 | Request the lead time here |
1.26 in
32.0 mm
|
1.063 in
27.0 mm
|
1.378 in
35.0 mm
|
||
| £ 3.0362 - £ 3.3398 | Request the lead time here |
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
||
| £ 0.9638 - £ 1.0602 | Request the lead time here |
0.669 in
17.0 mm
|
1.063 in
27.0 mm
|
0.787 in