20440152
20440152
| Quantity | Unit price |
|---|---|
| 25 - 124 | £ 1.0602 |
| 125 + | £ 0.9638 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| ID | 17.0 mm |
|---|---|
| ID | 0.669 in |
| OD | 20.0 mm |
| OD | 0.787 in |
| L | 27.0 mm |
| L | 1.063 in |
| Full Material | Aluminium |
| Colour | Aluminium |
| Commodity Code | 7616100099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue