Menu Search

Knurled Thumb Nuts - Round/Plastic

In stock

Thumb Nuts, also known as Knurled Nuts, are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover.

Our knurled thumb nut offer features plastic thumb nuts made from Nylon 6/6; a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Operational temperatures can go up to 100 to 120C, temporarily for non-critical parts. Many nylons are self-extinguishing.

Our nylon thumb nut range also includes options made from Nylon with 30% glass fibre compound. This option is resistant to numerous fluids and chemicals, and is ideal for technical products requiring high dimensional stability and durability at higher operating temperatures. It has good strength and stiffness, in combination with good impact qualities. Excellent for heavy duty handles.

We also offer natural Polycarbonate (PC) plastic knurled thumb nuts. The strong PC material provides an aesthetically pleasing joining solution for applications in Retail and Point of Sale, for example.

  • Quick and easy
  • Tool-free installation and removal
  • Colours: Black, White and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Outside Diameter Full Material Overall Height View
0760050000VR £ 0.0892 - £ 0.0929 11168 In stock
M5
Natural
10.0 mm
Polyamide 6/6
8.0 mm
£ 0.1399 - £ 0.1431 2600 In stock
M4
Natural
10.0 mm
Polyamide 6/6
6.0 mm
0760040000VR £ 0.1002 - £ 0.1044 18000 In stock
M4
Natural
10.0 mm
Polyamide 6/6
8.0 mm
0660040001VR £ 0.214 - £ 0.214 24438 In stock
M6
Black
16.0 mm
Polyamide 6/6
6.0 mm
£ 0.0898 - £ 0.0935 Request the lead time here
M6
Natural
10.0 mm
Polyamide 6/6
8.0 mm
£ 0.2834 - £ 0.2962 4 In stock
M5
White
19.0 mm
Polyamide 6/6
7.7 mm
£ 0.2126 - £ 0.2211 Request the lead time here
M3
White
12.0 mm
Polyamide 6/6
5.2 mm
£ 0.4025 - £ 0.4195 16780 In stock
M5
Black
13.0 mm
30% Glass Fibre
5.0 mm
£ 0.4238 - £ 0.4422 5906 In stock
M6
Black
13.0 mm
30% Glass Fibre
6.0 mm
£ 0.3727 - £ 0.3869 13800 In stock
M4
Black
13.0 mm
30% Glass Fibre
4.0 mm
£ 0.2834 - £ 0.2962 Request the lead time here
M6
White
19.0 mm
Polyamide 6/6
7.7 mm
£ 0.2126 - £ 0.2211 1291 In stock
M3
White
12.0 mm
Polyamide 6/6
7.0 mm
£ 0.4394 - £ 0.4578 Request the lead time here
M8
White
24.0 mm
Polyamide 6/6
8.0 mm
£ 0.2211 - £ 0.2296 Request the lead time here
M4
White
15.5 mm
Polyamide 6/6
6.0 mm
£ 0.2636 - £ 0.2749 1000 In stock
M4
White
15.2 mm
Polyamide 6/6
8.0 mm
£ 0.3869 - £ 0.4025 Request the lead time here
M6
White
20.0 mm
Polyamide 6/6
11.0 mm
£ 0.3869 - £ 0.4025 40 In stock
M5
White
20.0 mm
Polyamide 6/6
11.0 mm
0660020001VR £ 0.1743 - £ 0.1743 5800 In stock
M4
Black
10.0 mm
Polyamide 6/6
6.0 mm
£ 0.1715 - £ 0.1743 9350 In stock
M6
Natural
10.0 mm
Polyamide 6/6
6.0 mm
0770080000VR £ 0.163 - £ 0.1672 Request the lead time here
M8
Natural
10.0 mm
Polyamide 6/6
8.0 mm
  • of 2
Knurled Nut M5 10.0 mm 8.0 mm PA Natural

0760050000VR

Price Range
£ 0.0929 - £ 0.0892

Stock Levels
11168 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M4 10.0 mm 6.0 mm PA Natural

0660020000VR

Price Range
£ 0.1431 - £ 0.1399

Stock Levels
2600 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    6.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M4 10.0 mm 8.0 mm PA Natural

0760040000VR

Price Range
£ 0.1044 - £ 0.1002

Stock Levels
18000 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M6 16.0 mm 6.0 mm PA Black

0660040001VR

Price Range
£ 0.214 - £ 0.214

Stock Levels
24438 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    6.0 mm
  • Outside Diameter
    16.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Knurled Nut M6 10.0 mm 8.0 mm PA Natural

0760060000VR

Price Range
£ 0.0935 - £ 0.0898

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M5 19.0 mm 7.7 mm PA White

073051060002

Price Range
£ 0.2962 - £ 0.2834

Stock Levels
4 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    7.7 mm
  • Outside Diameter
    19.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M3 12.0 mm 5.2 mm PA White

073031060002

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Overall Height
    5.2 mm
  • Outside Diameter
    12.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M5 13.0 mm 5.0 mm PA Black

141005069916

Price Range
£ 0.4195 - £ 0.4025

Stock Levels
16780 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    5.0 mm
  • Outside Diameter
    13.0 mm
  • Colour
    Black
  • Full Material
    30% Glass Fibre
Knurled Nut M6 13.0 mm 6.0 mm PA Black

141006069916

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
5906 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    6.0 mm
  • Outside Diameter
    13.0 mm
  • Colour
    Black
  • Full Material
    30% Glass Fibre
Knurled Nut M4 13.0 mm 4.0 mm PA Black

141004069916

Price Range
£ 0.3869 - £ 0.3727

Stock Levels
13800 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    4.0 mm
  • Outside Diameter
    13.0 mm
  • Colour
    Black
  • Full Material
    30% Glass Fibre
Knurled Nut M6 19.0 mm 7.7 mm PA White

073061060002

Price Range
£ 0.2962 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    7.7 mm
  • Outside Diameter
    19.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M3 12.0 mm 7.0 mm PA White

073030060002

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
1291 In stock
Attributes
  • Thread Size
    M3
  • Overall Height
    7.0 mm
  • Outside Diameter
    12.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M8 24.0 mm 8.0 mm PA White

073080060002

Price Range
£ 0.4578 - £ 0.4394

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    8.0 mm
  • Outside Diameter
    24.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M4 15.5 mm 6.0 mm PA White

073041060002

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Overall Height
    6.0 mm
  • Outside Diameter
    15.5 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M4 15.2 mm 8.0 mm PA White

073040060002

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    8.0 mm
  • Outside Diameter
    15.2 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M6 20.0 mm 11.0 mm PA White

073060060002

Price Range
£ 0.4025 - £ 0.3869

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    11.0 mm
  • Outside Diameter
    20.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M5 20.0 mm 11.0 mm PA White

073050060002

Price Range
£ 0.4025 - £ 0.3869

Stock Levels
40 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    11.0 mm
  • Outside Diameter
    20.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M4 10.0 mm 6.0 mm PA Black

0660020001VR

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
5800 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    6.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Knurled Nut M6 10.0 mm 6.0 mm PA Natural

0660040000VR

Price Range
£ 0.1743 - £ 0.1715

Stock Levels
9350 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    6.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M8 10.0 mm 8.0 mm PA Natural

0770080000VR

Price Range
£ 0.1672 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6