Menu Search

Leaf Hinges - Screw On

In stock

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
101 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
£ 10.3251 - £ 21.9441 Request the lead time here
7.0 mm
60.0 mm
4
Nylon
Rectangular
60.0 mm
£ 5.6827 - £ 12.0448 Request the lead time here
5.7 mm
40.0 mm
6
Nylon
Rectangular
80.0 mm
£ 7.5123 - £ 15.946 Request the lead time here
5.7 mm
40.0 mm
4
Nylon
Rectangular
40.0 mm
£ 14.075 - £ 29.8989 Request the lead time here
7.0 mm
60.0 mm
0
Nylon
Rectangular
60.0 mm
466237 £ 1.3337 - £ 1.3607 416 In stock
6.0 mm
50.0 mm
4
No Finish
PA GF
Rectangular
50.0 mm
£ 7.7675 - £ 16.4776 17 In stock
5.7 mm
40.0 mm
6
Nylon
Rectangular
120.0 mm
550061 £ 7.9943 - £ 16.956 Request the lead time here
6.4 mm
50.0 mm
6
Nylon
Rectangular
100.0 mm
£ 4.4082 - £ 4.4082 Request the lead time here
11.5 mm
102.0 mm
4
No Finish
PA GF
Rectangular
79.0 mm
466236 £ 1.2232 - £ 1.2487 726 In stock
8.0 mm
64.0 mm
2
No Finish
PA GF
Rectangular
37.0 mm
£ 8.8305 - £ 9.1991 Request the lead time here
9.0 mm
39.5 mm
4
Matte
Plastic
Rectangular
38.0 mm
£ 9.1991 - £ 9.1991 Request the lead time here
15.0 mm
65.0 mm
4
Matte
Plastic
Rectangular
63.0 mm
£ 8.8305 - £ 9.1991 Request the lead time here
11.5 mm
49.5 mm
4
Matte
Plastic
Rectangular
48.0 mm
1599405E £ 15.2727 - £ 23.7576 Request the lead time here
4.0 mm
44.0 mm
5
Stainless Steel
Rectangular
150.0 mm
£ 10.4456 - £ 10.4456 Request the lead time here
3.0 mm
136.0 mm
6
Plated
Steel
Rectangular
60.0 mm
£ 17.2359 - £ 36.5962 Request the lead time here
9.5 mm
131.0 mm
5
Nickel Plated
GF PA
Arrow
108.0 mm
499622E £ 9.9708 - £ 13.9592 Request the lead time here
3.0 mm
106.0 mm
5
Oxide
Steel
Rectangular
60.0 mm
£ 6.619 - £ 14.0442 91 In stock
5.9 mm
75.0 mm
5
Powder Coated
GF PA
Rectangular
50.0 mm
1285097 £ 2.0977 - £ 4.3851 608 In stock
1.0 mm
50.8 mm
6
Polished
Stainless Steel
Square
33.5 mm
£ 12.771 - £ 33.1256 Request the lead time here
3.0 mm
65.0 mm
4
Black Anodised
Aluminium
Rectangular
55.0 mm
£ 47.0303 - £ 99.8224 Request the lead time here
3.0 mm
100.0 mm
6
Clear Anodised
Aluminium
Rectangular
82.5 mm
  • of 6
Hinge 60.0 mm 60.0 mm Nylon

550057

Price Range
£ 21.9441 - £ 10.3251

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    6.5 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Hinge 80.0 mm 40.0 mm Nylon

550059

Price Range
£ 12.0448 - £ 5.6827

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.7 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.2 mm
  • Overall Width
    80.0 mm
  • Colour
    Black
Hinge 40.0 mm 40.0 mm Nylon

550055

Price Range
£ 15.946 - £ 7.5123

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.7 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.2 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Hinge 60.0 mm 60.0 mm Nylon

550058

Price Range
£ 29.8989 - £ 14.075

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    6.5 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Hinge 50.0 mm 50.0 mm PA GF

466237

Price Range
£ 1.3607 - £ 1.3337

Stock Levels
416 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
  • Finish
    No Finish
Hinge 120.0 mm 40.0 mm Nylon

550060

Price Range
£ 16.4776 - £ 7.7675

Stock Levels
17 In stock
Attributes
  • Leaf Thickness
    5.7 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.2 mm
  • Overall Width
    120.0 mm
  • Colour
    Black
Hinge 100.0 mm 50.0 mm Nylon

550061

Price Range
£ 16.956 - £ 7.9943

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.4 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    5.9 mm
  • Overall Width
    100.0 mm
  • Colour
    Black
Hinge 79.0 mm 102.0 mm PA GF

466234

Price Range
£ 4.4082 - £ 4.4082

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    102.0 mm
  • Overall Width
    79.0 mm
  • Colour
    Black
  • Finish
    No Finish
Hinge 37.0 mm 64.0 mm PA GF

466236

Price Range
£ 1.2487 - £ 1.2232

Stock Levels
726 In stock
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    64.0 mm
  • Overall Width
    37.0 mm
  • Colour
    Black
  • Finish
    No Finish
Hinge 38.0 mm 39.5 mm Plastic

274495059935

Price Range
£ 9.1991 - £ 8.8305

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    39.5 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    38.0 mm
  • Colour
    Black
Hinge 63.0 mm 65.0 mm Plastic

274495159935

Price Range
£ 9.1991 - £ 9.1991

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    63.0 mm
  • Colour
    Black
Hinge 48.0 mm 49.5 mm Plastic

274496059935

Price Range
£ 9.1991 - £ 8.8305

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
  • Colour
    Black
Free Swinging Hinge 44.0 mm 150.0 mm Stainless Steel

1599405E

Price Range
£ 23.7576 - £ 15.2727

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    44.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    150.0 mm
  • Includes
    Fasteners not included
Hinge 60.0 mm 136.0 mm Steel

499623E

Price Range
£ 10.4456 - £ 10.4456

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    136.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Leaf Hinge 108.0 mm 131.0 mm GF PA

550068

Price Range
£ 36.5962 - £ 17.2359

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.5 mm
  • Overall Length
    131.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    108.0 mm
  • Colour
    Black
Hinge 60.0 mm 106.0 mm Steel

499622E

Price Range
£ 13.9592 - £ 9.9708

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    106.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Hinge 50.0 mm 75.0 mm GF PA

550063

Price Range
£ 14.0442 - £ 6.619

Stock Levels
91 In stock
Attributes
  • Leaf Thickness
    5.9 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    6.4 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
Leaf Hinge 33.5 mm 50.8 mm 1.0 mm Silver

1285097

Price Range
£ 4.3851 - £ 2.0977

Stock Levels
608 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Colour
    Silver
  • Finish
    Polished
Leaf Hinge 55.0 mm 65.0 mm 3.0 mm Black

1334623

Price Range
£ 33.1256 - £ 12.771

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Black
  • Finish
    Black Anodised
Leaf Hinge 82.5 mm 100.0 mm 3.0 mm Clear

550041

Price Range
£ 99.8224 - £ 47.0303

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    5.5 mm
  • Overall Width
    82.5 mm
  • Colour
    Clear