Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
10110270 £ 0.0455 - £ 0.0694 3971 In stock
Round
Natural
Nylon 6/6
15.9 mm
£ 0.109 - £ 0.1135 2000 In stock
Round
Black
PVC
15.9 mm
£ 0.1729 - £ 0.18 2849 In stock
Round
Natural
Nylon 6/6
3.6 mm
£ 0.1785 - £ 0.1856 49 In stock
Round
Natural
Nylon 6/6
7.6 mm
£ 0.1729 - £ 0.18 16452 In stock
Round
Natural
Nylon 6/6
5.6 mm
10110287 £ 0.0455 - £ 0.0694 72975 In stock
Round
Natural
Nylon 6/6
19.1 mm
10110386 £ 0.0455 - £ 0.0694 4000 In stock
Round
Natural
Nylon 6/6
9.5 mm
£ 0.1098 - £ 0.1145 2834 In stock
Round
Black
PVC
22.2 mm
£ 0.117 - £ 0.117 Request the lead time here
Oblong
Black
PVC
12.7 mm
10110232 £ 0.0661 - £ 0.0704 2 In stock
Round
Black
PVC
4.8 mm
1000 In stock
Round
Natural
Nylon
9.5 mm
10110553 £ 0.1913 - £ 0.1998 3917 In stock
Round
Natural
Nylon 6/6
10.2 mm
£ 0.2976 - £ 0.3033 3000 In stock
Round
Natural
Nylon 6/6
8.1 mm
£ 0.1956 - £ 0.2041 170 In stock
Round
Natural
Nylon 6/6
12.7 mm
£ 0.1956 - £ 0.2041 966 In stock
Round
Natural
Nylon 6/6
15.2 mm
£ 0.0979 - £ 0.1041 Request the lead time here
Oblong
Black
PVC
6.4 mm
£ 0.0455 - £ 0.0694 19980 In stock
Round
Natural
Nylon 6/6
9.5 mm
£ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
6.4 mm
£ 0.1913 - £ 0.1998 3116 In stock
Round
Natural
Nylon 6/6
10.7 mm
  • of 5
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-0 Natural

10110195

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 15.9 mm Nylon 6/6 UL94 V-2 Natural

10110270

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
3971 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    15.9 mm
LED Spacer 4.8 mm 15.9 mm PVC UL94 V-0 Black

10110201

Price Range
£ 0.1135 - £ 0.109

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    15.9 mm
LED Spacer 0.200 in 0.140 in Nylon 6/6 UL94 V-2 Natural

10110423

Price Range
£ 0.18 - £ 0.1729

Stock Levels
2849 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    3.6 mm
LED Spacer 0.200 in 0.300 in Nylon 6/6 UL94 V-2 Natural

10110508

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
49 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    7.6 mm
LED Spacer 0.200 in 0.220 in Nylon 6/6 UL94 V-2 Natural

10110461

Price Range
£ 0.18 - £ 0.1729

Stock Levels
16452 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    5.6 mm
LED Spacer 6.0 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

10110287

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
72975 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm
LED Spacer 6.0 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

10110386

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm
LED Spacer 4.8 mm 22.2 mm PVC UL94 V-0 Black

10110225

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
2834 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    22.2 mm
LED Spacer 8.1 mm 12.7 mm PVC UL94 V-0 Black

10314159

Price Range
£ 0.117 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    12.7 mm
LED Spacer 4.8 mm 4.8 mm PVC UL94 V-0 Black

10110232

Price Range
£ 0.0704 - £ 0.0661

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    4.8 mm
LED Spacer 6.0 mm 9.5 mm Nylon UL94 V-0 Natural

10638934


Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.400 in Nylon 6/6 UL94 V-2 Natural

10110553

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
3917 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.2 mm
LED Spacer 0.200 in 0.320 in Nylon 6/6 UL94 V-2 Natural

10110515

Price Range
£ 0.3033 - £ 0.2976

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.1 mm
LED Spacer 0.200 in 0.500 in Nylon 6/6 UL94 V-2 Natural

10110591

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
170 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    12.7 mm
LED Spacer 0.200 in 0.600 in Nylon 6/6 UL94 V-2 Natural

10110614

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
966 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    15.2 mm
LED Spacer 8.1 mm 6.4 mm PVC UL94 V-0 Black

10314135

Price Range
£ 0.1041 - £ 0.0979

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    6.4 mm
LED Spacer 3.6 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

10110171

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
19980 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.250 in Nylon 6/6 UL94 V-2 Natural

10110485

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.4 mm
LED Spacer 0.200 in 0.420 in Nylon 6/6 UL94 V-2 Natural

10110560

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
3116 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.7 mm