Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.275 - £ 4.7776 | 1120 In stock |
|
M6
|
|
|
Phenolic
|
||
| £ 1.4999 - £ 5.2121 | 325 In stock |
|
M8
|
|
|
Nylon
|
||
| 10271407 | £ 2.3706 - £ 2.3706 | 3 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
|
|
| £ 3.0049 - £ 3.0616 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
PP
|
||
| £ 1.2481 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 1.4999 - £ 5.6766 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 2.2087 - £ 2.2528 | 58 In stock |
1.496 in
38.0 mm
|
M8
|
|
|
PP
|
||
| £ 3.175 - £ 3.2459 | 640 In stock |
1.496 in
38.0 mm
|
M8
|
|
|
PP
|
||
| £ 8.8447 - £ 9.0006 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| 10275245 | £ 2.2901 - £ 2.3339 | 8 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
|
| £ 1.1697 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 5.3636 - £ 5.3774 | Request the lead time here |
|
M10
|
|
|
Phenolic
|
||
| £ 8.9885 - £ 9.113 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
||
| £ 1.1174 - £ 3.9994 | 550 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 9.2132 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
| £ 2.6505 - £ 2.6505 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
|
|
|
||
| £ 3.8002 - £ 3.8724 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
PP
|
||
| £ 8.629 - £ 8.7811 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 7.4982 - £ 7.6541 | Request the lead time here |
2.205 in
56.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
| 10188132 | £ 1.2799 - £ 1.3054 | Request the lead time here |
0.984 in
25.0 mm
|
M4