Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 7.6824 - £ 7.81 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Female
|
0.433 in
11.0 mm
|
TPE
|
||
| £ 3.9121 - £ 3.9971 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
|
Phenolic
|
||
| £ 10.0672 - £ 10.2193 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| £ 3.0191 - £ 3.0758 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
|
Phenolic
|
||
| £ 3.1041 - £ 3.1183 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.984 in
25.0 mm
|
PP
|
||
| £ 2.4379 - £ 2.5655 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
1.181 in
30.0 mm
|
PP
|
||
| £ 7.4273 - £ 7.5265 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.63 in
16.0 mm
|
TPE
|
||
| £ 4.2381 - £ 4.2523 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.575 in
40.0 mm
|
PP
|
||
| £ 3.8128 - £ 3.827 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 4.4082 - £ 4.4932 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
|
Phenolic
|
||
| £ 7.6257 - £ 7.7533 | 136 In stock |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| £ 10.4181 - £ 10.5598 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
TPE
|
||
| £ 6.8745 - £ 6.9312 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Male
|
1.181 in
30.0 mm
|
PP
|
||
| £ 3.4018 - £ 3.4727 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
|
Phenolic
|
||
| £ 2.934 - £ 2.9766 | 592 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 2.5797 - £ 2.5939 | 10 In stock |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
0.63 in
16.0 mm
|
PP
|
||
| £ 7.4273 - £ 7.5265 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.63 in
16.0 mm
|
TPE
|
||
| £ 10.164 - £ 10.3161 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
TPE
|
||
| £ 4.7909 - £ 4.8334 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 6.506 - £ 6.6477 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
|
Phenolic