Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 3.7278 - £ 3.7987 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 8.7396 - £ 8.8503 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Female
|
0.394 in
10.0 mm
|
Nylon
|
||
| £ 0.9192 - £ 3.2769 | 352 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 3.0333 - £ 3.09 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| £ 4.5941 - £ 4.6824 | Request the lead time here |
2.362 in
60.0 mm
|
M10
|
|
|
PP
|
||
| £ 8.8447 - £ 9.0006 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 7.569 - £ 7.7249 | Request the lead time here |
2.205 in
56.0 mm
|
M8
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
| 10188477 | £ 5.0035 - £ 11.5875 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
|
| 10188484 | £ 5.5138 - £ 12.7302 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
|
| £ 1.2481 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 1.956 - £ 1.9985 | 570 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
||
| £ 1.1518 - £ 3.9994 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 5.7533 - £ 5.864 | 183 In stock |
2.362 in
60.0 mm
|
M10
|
|
|
PP
|
||
| £ 1.4999 - £ 5.6766 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 1.4174 - £ 4.9283 | Request the lead time here |
|
M6
|
|
|
Nylon
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| 10188132 | £ 1.2799 - £ 1.3054 | Request the lead time here |
0.984 in
25.0 mm
|
M4
|
|
|
|
|
| £ 1.3761 - £ 4.7993 | 500 In stock |
|
M6
|
|
|
Nylon
|
||
| 10275214 | £ 1.7717 - £ 1.8001 | 59 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP