Lock Screws are designed to provide a strong locking force, preventing the screw from loosening or coming undone over time due to vibration or other factors. They are quick and simple to install in panel fasteners that screw for added tightness.
Their transparent plastic look makes them a popular solution for combining functionality with aesthetics, offering a clear view of the secured objects without losing strength or durability. Ideal for use in various applications and industries, such as electronics, medical devices, automotive, and construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Length | View | |
|---|---|---|---|---|---|
| 10256756 | £ 0.1184 - £ 0.1184 | Request the lead time here |
0.492 in
12.5 mm
|
0.984 in
25.0 mm
|
|
| 10256732 | £ 0.0837 - £ 0.0837 | Request the lead time here |
0.492 in
12.5 mm
|
0.472 in
12.0 mm
|
|
| 10256749 | £ 0.1003 - £ 0.1003 | 17200 In stock |
0.492 in
12.5 mm
|
0.787 in
20.0 mm
|
|
| Request the lead time here |
0.492 in
12.5 mm
|
0.787 in
20.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue