Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 26.5525 - £ 29.5028 | Request the lead time here |
5.906 in
150.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 11.1168 - £ 12.352 | Request the lead time here |
4.921 in
125.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 11.5121 - £ 12.7913 | Request the lead time here |
2.953 in
75.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 11.3918 - £ 12.6576 | Request the lead time here |
5.906 in
150.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 30.2628 - £ 33.6253 | Request the lead time here |
7.874 in
200.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 9.4636 - £ 10.5151 | 73 In stock |
2.362 in
60.0 mm
|
M8
|
400.0 kg
400.0 kg
|
2.165 in
55.0 mm
|
||
| £ 25.9614 - £ 28.846 | Request the lead time here |
7.874 in
200.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 26.9361 - £ 29.9291 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 27.8801 - £ 30.9779 | Request the lead time here |
5.906 in
150.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 28.283 - £ 31.4255 | Request the lead time here |
5.906 in
150.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 18.3738 - £ 20.4154 | Request the lead time here |
2.953 in
75.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 25.6535 - £ 28.5039 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 16.5194 - £ 18.3549 | Request the lead time here |
4.921 in
125.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 11.5792 - £ 12.8658 | Request the lead time here |
2.953 in
75.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 9.8004 - £ 10.8893 | Request the lead time here |
2.953 in
75.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 10.5263 - £ 11.6959 | 30 In stock |
4.921 in
125.0 mm
|
M12
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| £ 26.9361 - £ 29.9291 | Request the lead time here |
5.906 in
150.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 11.6121 - £ 12.9024 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| £ 25.6535 - £ 28.5039 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 9.8055 - £ 10.895 | 48 In stock |
2.953 in
75.0 mm
|
M16
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue