Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Base Diameter | View | |
|---|---|---|---|---|---|
| £ 10.3614 - £ 10.3614 | Request the lead time here |
Bolt Down
|
3.15 in
80.0 mm
|
||
| £ 8.955 - £ 9.4115 | Request the lead time here |
Bolt Down
|
3.15 in
80.0 mm
|
||
| £ 10.2707 - £ 10.8212 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
| £ 32.1682 - £ 32.1682 | Request the lead time here |
Bolt Down
|
4.724 in
120.0 mm
|
||
| £ 16.4197 - £ 16.4197 | Request the lead time here |
Bolt Down
|
3.937 in
100.0 mm
|
||
| £ 7.2499 - £ 7.2499 | Request the lead time here |
Swivel
|
2.362 in
60.0 mm
|
||
| £ 12.204 - £ 12.8485 | Request the lead time here |
Bolt Down
|
3.937 in
100.0 mm
|
||
| £ 13.0096 - £ 13.0096 | Request the lead time here |
Bolt Down
|
3.15 in
80.0 mm
|
||
| £ 10.2707 - £ 10.8212 | 20 In stock |
Bolt Down
|
3.15 in
80.0 mm
|
||
| £ 8.136 - £ 8.5656 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
| £ 12.5017 - £ 17.6204 | Request the lead time here |
Bolt Down
|
3.15 in
80.0 mm
|
||
| £ 33.518 - £ 39.9433 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
||
| £ 6.1977 - £ 8.7286 | Request the lead time here |
Plain
|
2.362 in
60.0 mm
|
||
| £ 5.4712 - £ 8.85 | Request the lead time here |
Plain
|
1.575 in
40.0 mm
|
||
| £ 14.8546 - £ 14.8546 | Request the lead time here |
Plain
|
3.937 in
100.0 mm
|
||
| Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
|||
| £ 11.226 - £ 15.7866 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| £ 31.0275 - £ 31.0275 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
||
| £ 14.4577 - £ 20.3578 | Request the lead time here |
Bolt Down
|
3.937 in
100.0 mm
|
||
| £ 16.1475 - £ 22.7726 | Request the lead time here |
Bolt Down
|
3.937 in
100.0 mm