Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
950 In stock
M2.5
16.0 mm
Slotted Drive
Request the lead time here
M10
60.0 mm
Slotted Drive
Request the lead time here
M3
5.0 mm
Slotted Drive
10039762 500 In stock
M16
40.0 mm
Slotted Drive
3750 In stock
M16
50.0 mm
Slotted Drive
17700 In stock
M3
6.0 mm
Slotted Drive
Request the lead time here
M3
16.0 mm
Slotted Drive
Request the lead time here
M5
8.0 mm
Slotted Drive
Request the lead time here
M4
10.0 mm
Slotted Drive
16600 In stock
M5
16.0 mm
Slotted Drive
Request the lead time here
M5
40.0 mm
Slotted Drive
Request the lead time here
M5
10.0 mm
Slotted Drive
Request the lead time here
M5
25.0 mm
Slotted Drive
Request the lead time here
M6
16.0 mm
Slotted Drive
Request the lead time here
M6
25.0 mm
Slotted Drive
13600 In stock
M3
30.0 mm
Slotted Drive
10038352 7780 In stock
M3
8.0 mm
Slotted Drive
200 In stock
M4
10.0 mm
Slotted Drive
24000 In stock
M3
25.0 mm
Slotted Drive
21000 In stock
M3
16.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M2.5 16.0 mm Nylon Natural

10039694


Stock Levels
950 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M10 60.0 mm Nylon Natural

10039649


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M3 5.0 mm Nylon Natural

10039717


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M16 40.0 mm Nylon Natural

10039762


Stock Levels
500 In stock
Attributes
  • Head Diameter
    23.0 mm
  • Head Height
    9.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Screw Slotted Drive M16 50.0 mm Nylon Natural

10039687


Stock Levels
3750 In stock
Attributes
  • Head Diameter
    23.0 mm
  • Head Height
    9.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Screw Slotted Drive M3 6.0 mm PA Black

10038345


Stock Levels
17700 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3 16.0 mm Nylon Black

10038437


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M5 8.0 mm Nylon Natural

10038772


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon Black

10038581


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M5x0.8 mm 16.0 mm PP Natural

10038857


Stock Levels
16600 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5x0.8 mm 40.0 mm PP Natural

10039014


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon Black

10039113


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M5 25.0 mm Nylon Black

10038925


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M6 16.0 mm PVDF Natural

10039199


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 25.0 mm PVDF Natural

10039274


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M3 30.0 mm Nylon Natural

10038512


Stock Levels
13600 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 8.0 mm Nylon Natural

10038352


Stock Levels
7780 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 10.0 mm PP Natural

10038598


Stock Levels
200 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M3 25.0 mm Nylon Natural

10038505


Stock Levels
24000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 16.0 mm Nylon Natural

10038420


Stock Levels
21000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural