Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
491 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
£ 0.0302 - £ 0.0373 134 In stock
M2
Natural
NF E 25-123
Nylon
16.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M2
Natural
NF E 25-123
Nylon
12.0 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M2
Natural
NF E 25-123
Nylon
5.0 mm
Slotted Drive
£ 0.0291 - £ 0.0359 3000 In stock
M2
Natural
NF E 25-123
Nylon
6.0 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M2.5
Natural
NF E 25-123
Nylon
5.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M2.5
Natural
NF E 25-123
Nylon
8.0 mm
Slotted Drive
£ 0.0291 - £ 0.0359 Request the lead time here
M2.5
Natural
NF E 25-123
Nylon
6.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2
Natural
NF E 25-123
Nylon
10.0 mm
Slotted Drive
£ 0.0288 - £ 0.0356 Request the lead time here
M2
Natural
NF E 25-123
Nylon
4.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2.5
Natural
NF E 25-123
PA
16.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2.5
Natural
NF E 25-123
Nylon
10.0 mm
Slotted Drive
50M060100I016 £ 0.0563 - £ 0.0695 Request the lead time here
M6
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.0334 - £ 0.0412 4900 In stock
M3.5 x 0.6
Natural
Nylon
35.0 mm
Crossed Drive
£ 0.0671 - £ 0.0829 Request the lead time here
M6
Natural
Nylon
45.0 mm
Crossed Drive
£ 0.0337 - £ 0.0416 Request the lead time here
M3
Natural
NF E 25-123
Nylon
42.0 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M2.5
Natural
Nylon
5.0 mm
Crossed Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M2
Natural
NF E 25-123
Nylon
8.0 mm
Slotted Drive
50M025045I008 £ 0.0294 - £ 0.0362 Request the lead time here
M2.5
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.0588 - £ 0.0726 Request the lead time here
M6
Natural
Nylon
35.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2.5
Natural
Nylon
10.0 mm
Crossed Drive
  • of 25
Screw Slotted Drive M2 16.0 mm Nylon Natural

50M020040H016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
134 In stock
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2 12.0 mm Nylon Natural

50M020040H012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2 5.0 mm Nylon Natural

50M020040H005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2 6.0 mm Nylon Natural

50M020040H006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
3000 In stock
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2.5 5.0 mm Nylon Natural

50M025045H005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.5 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2.5 8.0 mm Nylon Natural

50M025045H008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2.5 6.0 mm Nylon Natural

50M025045H006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2 10.0 mm Nylon Natural

50M020040H010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2 4.0 mm Nylon Natural

50M020040H004

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M2.5 16.0 mm PA Natural

50M025045H016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    4.4 mm
  • Maximum Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5
Screw Slotted Drive M2.5 10.0 mm Nylon Natural

50M025045H010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Finish
    No Finish
Screw Crossed Drive M6 16.0 mm Nylon Natural

50M060100I016

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    10.9 mm
  • Maximum Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Screw Crossed Drive M3.5 35.0 mm Nylon Natural

50M035060I035

Price Range
£ 0.0412 - £ 0.0334

Stock Levels
4900 In stock
Attributes
  • Minimum Head Diameter
    6.9 mm
  • Maximum Head Diameter
    8.2 mm
  • Head Height
    2.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3.5 x 0.6
Screw Crossed Drive M6 45.0 mm Nylon Natural

50M060100I045

Price Range
£ 0.0829 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    10.9 mm
  • Maximum Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M6
Screw Slotted Drive M3 42.0 mm Nylon Natural

50M030050H042

Price Range
£ 0.0416 - £ 0.0337

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Finish
    No Finish
Screw Crossed Drive M2.5 5.0 mm Nylon Natural

50M025045I005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    4.4 mm
  • Maximum Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5
Screw Slotted Drive M2 8.0 mm Nylon Natural

50M020040H008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Finish
    No Finish
Screw Crossed Drive M2.5 8.0 mm Nylon Natural

50M025045I008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    4.4 mm
  • Maximum Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5
Screw Crossed Drive M6 35.0 mm Nylon Natural

50M060100I035

Price Range
£ 0.0726 - £ 0.0588

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    10.9 mm
  • Maximum Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
Screw Crossed Drive M2.5 10.0 mm Nylon Natural

50M025045I010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    4.4 mm
  • Maximum Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5