Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.
Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 1.1665 - £ 1.2161 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
Crossed Drive
|
||
| £ 0.9936 - £ 1.0347 | Request the lead time here |
M8
|
2.362 in
60.0 mm
|
Crossed Drive
|
||
| £ 0.0375 - £ 0.0463 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.0469 - £ 0.0579 | Request the lead time here |
M4 x 0.7
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.0491 - £ 0.0607 | Request the lead time here |
M5 x 0.8
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0809 - £ 0.0999 | Request the lead time here |
M6 x 1.0
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.1654 - £ 0.2042 | Request the lead time here |
M8 x 1.25
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0563 - £ 0.0695 | 1000 In stock |
M6 x 1.0
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 10294963 | £ 0.0306 - £ 0.0378 | 2000 In stock |
M2.5 x 0.45
|
0.984 in
25.0 mm
|
Slotted Drive
|
|
| £ 0.1748 - £ 0.2158 | 500 In stock |
M10 x 1.5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0383 - £ 0.0473 | Request the lead time here |
M5 x 0.8
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.087 - £ 0.1074 | Request the lead time here |
M6 x 1.0
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.0291 - £ 0.0359 | Request the lead time here |
M2 x 0.4
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.057 - £ 0.0704 | Request the lead time here |
M6 x 1.0
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0499 - £ 0.0617 | Request the lead time here |
M5 x 0.8
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.0596 - £ 0.0736 | Request the lead time here |
M6 x 1.0
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.1419 - £ 0.1752 | Request the lead time here |
M6 x 1.0
|
2.953 in
75.0 mm
|
Slotted Drive
|
||
| £ 0.1772 - £ 0.2188 | 1000 In stock |
M8 x 1.25
|
1.969 in
50.0 mm
|
Crossed Drive
|
||
| £ 0.1129 - £ 0.1394 | 3500 In stock |
M6 x 1.0
|
2.756 in
70.0 mm
|
Crossed Drive
|
||
| £ 0.0375 - £ 0.0463 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue