Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0491 - £ 0.0607 | Request the lead time here |
0.031 in
0.8 mm
|
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.0299 - £ 0.0369 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| £ 0.0335 - £ 0.0414 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
1.654 in
42.0 mm
|
Crossed Drive
|
||
| 10397244 | £ 0.0291 - £ 0.0359 | 3000 In stock |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Slotted Drive
|
|
| £ 0.0304 - £ 0.0375 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0334 - £ 0.0412 | 4996 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.031 - £ 0.0383 | Request the lead time here |
0.024 in
0.6 mm
|
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.032 - £ 0.0395 | Request the lead time here |
0.024 in
0.6 mm
|
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
0.016 in
0.4 mm
|
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
0.016 in
0.4 mm
|
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
0.024 in
0.6 mm
|
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| 10397329 | £ 0.0289 - £ 0.0357 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
Crossed Drive
|
|
| £ 0.0317 - £ 0.0392 | Request the lead time here |
0.024 in
0.6 mm
|
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0289 - £ 0.0356 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0356 | 9000 In stock |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.0312 - £ 0.0385 | Request the lead time here |
0.024 in
0.6 mm
|
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Slotted Drive