Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1251 - £ 0.1277 | Request the lead time here |
1 in
25.4 mm
|
Blue
|
Silicone
|
0.165 in
4.2 mm
|
||
| 10350881 | £ 1.3337 - £ 1.3607 | Request the lead time here |
2.5 in
63.5 mm
|
Black
|
EPDM
|
0.689 in
17.5 mm
|
|
| £ 3.4443 - £ 7.2288 | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
EPDM
|
1.89 in
48.0 mm
|
||
| £ 0.3713 - £ 0.3855 | Request the lead time here |
0.819 in
20.8 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
||
| £ 1.1594 - £ 1.1821 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
Silicone
|
1.626 in
41.3 mm
|
||
| £ 1.2218 - £ 1.2218 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.811 in
20.6 mm
|
||
| £ 2.1686 - £ 2.2112 | Request the lead time here |
4.299 in
109.2 mm
|
Black
|
EPDM
|
0.752 in
19.1 mm
|
||
| £ 0.8008 - £ 0.8178 | 19108 In stock |
1.098 in
27.9 mm
|
Black
|
EPDM
|
0.563 in
14.3 mm
|
||
| £ 0.5797 - £ 0.5924 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
EPDM
|
0.689 in
17.5 mm
|
||
| £ 3.5719 - £ 3.6569 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
2.106 in
53.5 mm
|
||
| 10350898 | £ 1.2572 - £ 1.2827 | Request the lead time here |
1.925 in
48.9 mm
|
Black
|
EPDM
|
0.752 in
19.1 mm
|
|
| £ 0.8618 - £ 0.8972 | Request the lead time here |
2.843 in
72.2 mm
|
Natural
|
Silicone
|
0.846 in
21.5 mm
|
||
| 10350751 | £ 0.2962 - £ 0.3019 | Request the lead time here |
1.098 in
27.9 mm
|
Natural
|
Silicone
|
0.563 in
14.3 mm
|
|
| £ 1.1183 - £ 1.1651 | Request the lead time here |
4.299 in
109.2 mm
|
Natural
|
Silicone
|
0.752 in
19.1 mm
|
||
| £ 0.2919 - £ 0.6086 | 3950 In stock |
1.535 in
39.0 mm
|
Black
|
EPDM
|
0.236 in
6.0 mm
|
||
| £ 0.3557 - £ 0.3713 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.811 in
20.6 mm
|
||
| £ 0.5613 - £ 0.5839 | Request the lead time here |
1.925 in
48.9 mm
|
Natural
|
Silicone
|
0.752 in
19.1 mm
|
||
| £ 0.9312 - £ 1.9135 | Request the lead time here |
1.535 in
39.0 mm
|
Black
|
EPDM
|
0.945 in
24.0 mm
|
||
| £ 2.0411 - £ 4.2788 | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
EPDM
|
1.535 in
39.0 mm
|
||
| £ 0.6405 - £ 0.6675 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue