Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| 10348215 | £ 0.1086 - £ 0.1086 | 1996 In stock |
0.752 in
19.1 mm
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
|
| £ 0.1131 - £ 0.1178 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.28 in
7.1 mm
|
||
| £ 0.5702 - £ 0.5702 | 750 In stock |
3 in
76.2 mm
|
Natural
|
Silicone
|
0.535 in
13.6 mm
|
||
| Request the lead time here |
1.181 in
30.0 mm
|
Black
|
EPDM
|
0.303 in
7.7 mm
|
|||
| £ 0.50 - £ 0.521 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.937 in
23.8 mm
|
||
| £ 0.0832 - £ 0.0832 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.094 in
2.4 mm
|
||
| £ 1.1048 - £ 1.127 | 30102 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.752 in
19.1 mm
|
||
| £ 0.3719 - £ 0.388 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
||
| £ 0.2327 - £ 0.2365 | 12931 In stock |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.189 in
4.8 mm
|
||
| £ 0.3953 - £ 0.404 | 6996 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.343 in
8.7 mm
|
||
| £ 1.5027 - £ 1.5519 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
1.5 in
38.1 mm
|
||
| £ 0.4631 - £ 0.4631 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.354 in
9.0 mm
|
||
| £ 1.2304 - £ 1.281 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
||
| £ 0.6281 - £ 0.6405 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.48 in
12.2 mm
|
||
| £ 0.3855 - £ 0.3929 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
||
| £ 0.2574 - £ 0.2574 | 8650 In stock |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.224 in
5.7 mm
|
||
| £ 0.8966 - £ 0.9151 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.598 in
15.2 mm
|
||
| £ 1.1836 - £ 1.2083 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.811 in
20.6 mm
|
||
| £ 0.2315 - £ 0.2352 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.173 in
4.4 mm
|
||
| £ 2.0692 - £ 2.1062 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
EPDM
|
1.5 in
38.1 mm