Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2752 - £ 0.344 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
||
| £ 0.1995 - £ 0.3027 | 6293 In stock |
0.846 in
21.5 mm
|
Black
|
EPDM
|
0.193 in
4.9 mm
|
||
| £ 0.216 - £ 0.3302 | Request the lead time here |
0.827 in
21.0 mm
|
Black
|
EPDM
|
0.232 in
5.9 mm
|
||
| £ 0.1995 - £ 0.2032 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
EPDM
|
0.11 in
2.8 mm
|
||
| £ 0.5321 - £ 0.5431 | 3522 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
||
| £ 0.8523 - £ 0.8696 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.563 in
14.3 mm
|
||
| £ 0.0613 - £ 0.0613 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
EPDM
|
0.063 in
1.6 mm
|
||
| £ 0.2143 - £ 0.2143 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.138 in
3.5 mm
|
||
| £ 0.2426 - £ 0.2488 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.217 in
5.5 mm
|
||
| £ 0.5813 - £ 0.5924 | 14886 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.457 in
11.6 mm
|
||
| £ 2.6358 - £ 2.6974 | 94 In stock |
2 in
50.8 mm
|
Black
|
EPDM
|
1.752 in
44.5 mm
|
||
| £ 0.2574 - £ 0.2623 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.224 in
5.7 mm
|
||
| £ 0.2458 - £ 0.3035 | Request the lead time here |
2.252 in
57.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
||
| £ 0.1961 - £ 0.1961 | Request the lead time here |
2.323 in
59 mm
|
Black
|
EPDM
|
1.185 in
30.1 mm
|
||
| £ 0.5043 - £ 0.6226 | 500 In stock |
2.323 in
59 mm
|
Natural
|
Silicone
|
1.185 in
30.1 mm
|
||
| £ 0.2057 - £ 0.2094 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.157 in
4.0 mm
|
||
| £ 0.2623 - £ 0.2672 | 1000 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.232 in
5.9 mm
|
||
| £ 0.2192 - £ 0.2291 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
EPDM
|
0.15 in
3.8 mm
|
||
| £ 0.3953 - £ 0.404 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
||
| £ 0.1082 - £ 0.2592 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.098 in
2.5 mm