Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0758 - £ 0.0935 | Request the lead time here |
0.291 in
7.4 mm
|
|
Push In
|
0.138 in
3.5 mm
|
|
||
| £ 0.0758 - £ 0.0935 | 11523 In stock |
0.319 in
8.1 mm
|
|
Push In
|
0.154 in
3.9 mm
|
|
||
| £ 0.0871 - £ 0.1076 | 9030 In stock |
0.358 in
9.1 mm
|
|
Push In
|
0.303 in
7.7 mm
|
|
||
| £ 0.0758 - £ 0.0935 | 3226 In stock |
0.26 in
6.6 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.0758 - £ 0.0935 | 10697 In stock |
0.26 in
6.6 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.0758 - £ 0.0935 | 16438 In stock |
0.319 in
8.1 mm
|
|
Push In
|
0.154 in
3.9 mm
|
|
||
| £ 0.0871 - £ 0.1076 | Request the lead time here |
0.26 in
6.6 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.0871 - £ 0.1076 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
||
| 10018811 | £ 0.0871 - £ 0.1076 | 98838 In stock |
0.358 in
9.1 mm
|
|
Push In
|
0.303 in
7.7 mm
|
|
|
| £ 0.0871 - £ 0.1076 | 1000 In stock |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
||
| £ 0.0758 - £ 0.0935 | Request the lead time here |
0.358 in
9.1 mm
|
|
Push In
|
0.303 in
7.7 mm
|
|
||
| 10018880 | £ 0.0758 - £ 0.0935 | 35962 In stock |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
|
| £ 0.0871 - £ 0.1076 | 59 In stock |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
||
| £ 0.0758 - £ 0.0935 | 30920 In stock |
0.319 in
8.1 mm
|
|
Push In
|
0.154 in
3.9 mm
|
|
||
| £ 0.0758 - £ 0.0935 | 12000 In stock |
0.358 in
9.1 mm
|
|
Push In
|
0.236 in
6.0 mm
|
|
||
| 10018729 | £ 0.0871 - £ 0.1076 | 1000 In stock |
0.319 in
8.1 mm
|
|
Push In
|
0.154 in
3.9 mm
|
|
|
| £ 0.2313 - £ 0.2637 | 34000 In stock |
|
|
Push In
|
|
|
||
| £ 0.1492 - £ 0.1716 | Request the lead time here |
|
|
Push In
|
|
|
||
| £ 0.0871 - £ 0.1076 | 2400 In stock |
0.291 in
7.4 mm
|
|
Push In
|
0.138 in
3.5 mm
|
|
||
| £ 0.1492 - £ 0.1716 | 3850 In stock |
|
|
Push In