Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 3.3451 - £ 3.3451 Request the lead time here
6.0 mm
122.0 mm
398.0 mm
Natural
55.0 kg
WITBH-50R-HS £ 0.2324 - £ 0.2423 Request the lead time here
6.35 mm
44.5 mm
199.1 mm
Black
22.0 mm
WIT-50SRA-01 £ 0.0578 - £ 0.0615 Request the lead time here
6.4 mm
36.0 mm
173.0 mm
Natural
22.0 kg
WIT-18R2A-4-01 £ 0.08 - £ 0.1098 150 In stock
4.75 mm
19.1 mm
114.7 mm
Natural
8.0 kg
WIT-30RRA-12-M £ 0.1715 - £ 0.1785 15000 In stock
4.8 mm
31.8 mm
173.0 mm
Natural
13.0 kg
£ 0.8051 - £ 0.8051 Request the lead time here
4.8 mm
50.0 mm
203.0 mm
Natural
22.0 kg
£ 0.1828 - £ 0.1913 13000 In stock
4.8 mm
31.8 mm
179.4 mm
Natural
13.0 kg
£ 0.8051 - £ 0.8051 Request the lead time here
5.4 mm
50.0 mm
203.0 mm
Natural
22.0 kg
WIT-30RRA-4-M £ 0.1474 - £ 0.153 139000 In stock
4.8 mm
31.8 mm
160.0 mm
Natural
13.0 kg
£ 0.6463 - £ 0.6463 Request the lead time here
5.0 mm
40.0 mm
171.5 mm
Black
18.0 kg
£ 0.1545 - £ 0.1644 10000 In stock
6.4 mm
43.0 mm
198.0 mm
Natural
22.0 kg
TOAH-18-01 £ 0.3529 - £ 0.36 Request the lead time here
6.35 mm
28.5 mm
118.6 mm
Natural
£ 2.0552 - £ 2.0552 Request the lead time here
5.4 mm
37.0 mm
152.5 mm
Natural
13.0 kg
WIT-50RA-1-01 £ 0.1231 - £ 0.1309 470 In stock
6.8 mm
36.0 mm
198.0 mm
Natural
22.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
6.0 mm
30.0 mm
132.5 mm
Natural
22.0 kg
£ 0.4309 - £ 0.4408 Request the lead time here
4.8 mm
102.0 mm
370.0 mm
Black
22.0 kg
£ 2.0411 - £ 2.0411 Request the lead time here
4.8 mm
85.0 mm
300.0 mm
Black
22.0 kg
£ 0.1871 - £ 0.1956 Request the lead time here
6.35 mm
31.8 mm
168.0 mm
Natural
13.0 kg
£ 0.2069 - £ 0.2154 2000 In stock
6.35 mm
31.8 mm
180.7 mm
Natural
13.0 kg
£ 0.1785 - £ 0.1856 Request the lead time here
6.35 mm
31.8 mm
161.6 mm
Natural
13.0 kg
  • of 5
Cable Tie 7.9 mm 398.0 mm 122.0 mm PA66 Natural

461247

Price Range
£ 3.3451 - £ 3.3451

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    6.0 mm
  • Maximum Cable Bundle Diameter
    122.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
Cable Tie 8.1 mm 199.1 mm 44.5 mm Nylon 6/6 Black

WITBH-50R-HS

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Minimum Loop Tensile Strength
    22.0 mm
Cable Tie 173.0 mm 36.0 mm PA66 Natural

WIT-50SRA-01

Price Range
£ 0.0615 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Maximum Cable Bundle Diameter
    36.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    173.0 mm
Cable Tie 13.9 mm 114.7 mm 19.1 mm PA66 Natural

WIT-18R2A-4-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
150 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.75 mm
  • Maximum Cable Bundle Diameter
    19.1 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 14.3 mm 173.0 mm 31.8 mm PA66 Natural

WIT-30RRA-12-M

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
15000 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 203.0 mm 50.0 mm PA Natural

462761

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 14.3 mm 179.4 mm 31.8 mm PA66 Natural

WIT-30RRA-16-M

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
13000 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 203.0 mm 50.0 mm PA Natural

462762

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 14.3 mm 160.0 mm 31.8 mm PA66 Natural

WIT-30RRA-4-M

Price Range
£ 0.153 - £ 0.1474

Stock Levels
139000 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 3.7 mm 171.5 mm 40.0 mm Nylon 6/6 Black

461262

Price Range
£ 0.6463 - £ 0.6463

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 198.0 mm 43.0 mm PA66 Natural

WIT-50RA-01

Price Range
£ 0.1644 - £ 0.1545

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Maximum Cable Bundle Diameter
    43.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    198.0 mm
Cable Tie 16.0 mm 118.6 mm 28.5 mm PA66 Natural

TOAH-18-01

Price Range
£ 0.36 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Maximum Cable Bundle Diameter
    28.5 mm
  • Overall Length
    118.6 mm
  • Overall Width
    16.0 mm
Cable Tie 152.5 mm 37.0 mm PA Natural

461259

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm
Cable Tie 198.0 mm 36.0 mm PA66 Natural

WIT-50RA-1-01

Price Range
£ 0.1309 - £ 0.1231

Stock Levels
470 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.8 mm
  • Maximum Cable Bundle Diameter
    36.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    198.0 mm
Cable Tie 132.5 mm 30.0 mm PA Natural

462763

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA66 Black

461265

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 4.8 mm 300.0 mm 85.0 mm PA66 Black

461264

Price Range
£ 2.0411 - £ 2.0411

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 14.3 mm 168.0 mm 31.8 mm PA66 Natural

WIT-30RRAA-8-M

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    168.0 mm
Cable Tie 14.3 mm 180.7 mm 31.8 mm PA66 Natural

WIT-30RRAA-16-M

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    180.7 mm
Cable Tie 14.3 mm 161.6 mm 31.8 mm PA66 Natural

WIT-30RRAA-4-M

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    161.6 mm