Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Series Code: SR2332, SR2335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
£ 21.0346 - £ 21.474 Request the lead time here
14.0 kg
Cylindrical
North & South
40.0 mm
£ 1.1849 - £ 1.209 Request the lead time here
1.0 kg
Rod
North & South
5.0 mm
£ 0.8944 - £ 0.9114 Request the lead time here
0.8 kg
Cylindrical
North & South
15.0 mm
£ 2.0977 - £ 2.1403 Request the lead time here
3.1 kg
Cylindrical
North & South
14.0 mm
£ 2.6789 - £ 2.7356 165 In stock
3.6 kg
Cylindrical
North & South
20.0 mm
£ 4.394 - £ 4.479 192 In stock
8.5 kg
Rectangular
North & South
15.0 mm
£ 31.9488 - £ 31.9488 2 In stock
42.8 kg
Rectangular
North & South
12.0 mm
£ 14.0325 - £ 14.316 Request the lead time here
15.5 kg
Cylindrical
North & South
25.0 mm
£ 6.1374 - £ 6.265 Request the lead time here
8.5 kg
Cylindrical
North & South
22.0 mm
1219346 £ 0.8944 - £ 0.9114 Request the lead time here
1.6 kg
Cylindrical
North & South
10.0 mm
£ 0.4394 - £ 0.4479 Request the lead time here
0.5 kg
Cylindrical
North & South
10.0 mm
£ 1.63 - £ 1.6725 Request the lead time here
3.4 kg
Cylindrical
North & South
18.0 mm
£ 5.9673 - £ 6.0807 364 In stock
6.0 kg
Cylindrical
North & South
19.0 mm
£ 10.5173 - £ 10.7299 Request the lead time here
13.0 kg
Cylindrical
North & South
22.0 mm
£ 0.7895 - £ 0.8051 Request the lead time here
0.7 kg
Cylindrical
North
12.0 mm
£ 1.6584 - £ 1.7009 7590 In stock
2.1 kg
Cylindrical
North
10.0 mm
1219423 £ 16.6547 - £ 16.9949 Request the lead time here
23.2 kg
Cylindrical
North
23.0 mm
1219396 £ 1.6442 - £ 1.6867 490 In stock
3.6 kg
Rectangular
North & South
10.0 mm
£ 0.754 - £ 0.7696 Request the lead time here
1.3 kg
Cylindrical
North & South
12.0 mm
£ 1.3508 - £ 1.3777 1700 In stock
2.7 kg
Cylindrical
North & South
10.0 mm
  • of 6
Cylindrical Magnet Neodymium North & South 40.0 mm 14.0 kg

1219364

Price Range
£ 21.474 - £ 21.0346

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    40.0 mm
  • Shape
    Cylindrical
  • Pull Force
    14.0 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 5.0 mm 1.0 kg

1219372

Price Range
£ 1.209 - £ 1.1849

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    5.0 mm
  • Shape
    Rod
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 15.0 mm 0.8 kg

1219351

Price Range
£ 0.9114 - £ 0.8944

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 14.0 mm 3.1 kg

1219350

Price Range
£ 2.1403 - £ 2.0977

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    14.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.1 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 20.0 mm 3.6 kg

1219358

Price Range
£ 2.7356 - £ 2.6789

Stock Levels
165 In stock
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.6 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 15.0 mm 8.5 kg

1219398

Price Range
£ 4.479 - £ 4.394

Stock Levels
192 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Rectangular
  • Pull Force
    8.5 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 12.0 mm 42.8 kg

1219406

Price Range
£ 31.9488 - £ 31.9488

Stock Levels
2 In stock
Attributes
  • Overall Height
    25.4 mm
  • Overall Size
    12.0 mm
  • Shape
    Rectangular
  • Pull Force
    42.8 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 25.0 mm 15.5 kg

1219363

Price Range
£ 14.316 - £ 14.0325

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    25.0 mm
  • Shape
    Cylindrical
  • Pull Force
    15.5 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 22.0 mm 8.5 kg

1219361

Price Range
£ 6.265 - £ 6.1374

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    8.5 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 10.0 mm 1.6 kg

1219346

Price Range
£ 0.9114 - £ 0.8944

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.6 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 10.0 mm 0.5 kg

1219345

Price Range
£ 0.4479 - £ 0.4394

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.5 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 18.0 mm 3.4 kg

1219353

Price Range
£ 1.6725 - £ 1.63

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    18.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.4 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 19.0 mm 6.0 kg

1219354

Price Range
£ 6.0807 - £ 5.9673

Stock Levels
364 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    19.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.0 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 22.0 mm 13.0 kg

1219362

Price Range
£ 10.7299 - £ 10.5173

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North 12.0 mm 0.7 kg

1219384

Price Range
£ 0.8051 - £ 0.7895

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.7 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 10.0 mm 2.1 kg

1219413

Price Range
£ 1.7009 - £ 1.6584

Stock Levels
7590 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.1 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North 23.0 mm 23.2 kg

1219423

Price Range
£ 16.9949 - £ 16.6547

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.0 mm
  • Overall Size
    23.0 mm
  • Shape
    Cylindrical
  • Pull Force
    23.2 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 10.0 mm 3.6 kg

1219396

Price Range
£ 1.6867 - £ 1.6442

Stock Levels
490 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    3.6 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 12.0 mm 1.3 kg

1219349

Price Range
£ 0.7696 - £ 0.754

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.3 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 10.0 mm 2.7 kg

1219348

Price Range
£ 1.3777 - £ 1.3508

Stock Levels
1700 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.7 kg
  • Coating
    NiCuNi Plated