Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
£ 0.0908 - £ 0.1099 28590 In stock
11.1 mm
4.8 mm
WS-A-3-19 £ 0.1044 - £ 0.1264 Request the lead time here
11.1 mm
18.8 mm
WS-A-2-3-01 £ 0.0908 - £ 0.1099 8000 In stock
11.1 mm
18.8 mm
£ 0.0908 - £ 0.1099 60100 In stock
11.1 mm
18.8 mm
£ 0.1902 - £ 0.2174 Request the lead time here
£ 0.2313 - £ 0.2637 567 In stock
WSBH-3-19 £ 0.1988 - £ 0.2289 8000 In stock
11.1 mm
7.9 mm
11.1 mm
20.1 mm
27.2 mm
£ 0.1064 - £ 0.1209 Request the lead time here
11.1 mm
26.7 mm
WS-A-2-1-19 £ 0.1044 - £ 0.1264 Request the lead time here
11.1 mm
4.8 mm
£ 0.1654 - £ 0.189 Request the lead time here
£ 0.1044 - £ 0.1264 58000 In stock
11.1 mm
9.7 mm
£ 0.1654 - £ 0.189 346 In stock
£ 0.1044 - £ 0.1264 Request the lead time here
11.1 mm
26.7 mm
£ 0.1729 - £ 0.199 Request the lead time here
4.2 mm
WS-A-2-2-01 £ 0.0908 - £ 0.1099 46850 In stock
11.1 mm
9.7 mm
£ 0.1853 - £ 0.2114 8350 In stock
10.2 mm
5.6 mm
£ 0.1988 - £ 0.2289 Request the lead time here
11.1 mm
7.9 mm
11.1 mm
5.8 mm
13.2 mm
£ 0.1044 - £ 0.1264 Request the lead time here
11.1 mm
18.8 mm
£ 0.0908 - £ 0.1099 1000 In stock
11.3 mm
19.1 mm
£ 0.0908 - £ 0.1099 Request the lead time here
11.1 mm
26.7 mm
  • of 6
Cable Grommet Push In 4.8 mm 11.1 mm PA66

WS-A-1-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
28590 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Push In 18.8 mm 11.1 mm PA66

WS-A-3-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Push In 18.8 mm 11.1 mm PA66

WS-A-2-3-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Push In 18.8 mm 11.1 mm PA66

WS-A-3-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
60100 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 4.75 mm 5.6 mm Natural PA66

WWS-A-2-19

Price Range
£ 0.2174 - £ 0.1902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
  • UL/CSA Description
    UL E70062
Wire Saddle 4.75 mm 5.6 mm Natural PA66

WWS-A-3-19

Price Range
£ 0.2637 - £ 0.2313

Stock Levels
567 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
  • UL/CSA Description
    UL E70062
Cable Grommet Push In 20.1 mm 11.1 mm PA

WSBH-3-19

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Cable Grommet Snap-Lock 26.7 mm 11.1 mm PA66

WS-4-01

Price Range
£ 0.1209 - £ 0.1064

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet Push In 4.8 mm 11.1 mm PA66

WS-A-2-1-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 4.75 mm 5.6 mm Natural PA66

WWS-A-3-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
Cable Grommet Push In 9.7 mm 11.1 mm PA66

WS-A-2-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
58000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 4.75 mm 5.6 mm Natural PA66

WWS-A-2-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
346 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
Wire Saddle 26.7 mm 11.1 mm Natural PA66

WS-A-4-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 4.2 mm PA66 Natural

WS-SE1-2-01

Price Range
£ 0.199 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    4.2 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Push In 9.7 mm 11.1 mm PA66

WS-A-2-2-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
46850 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 5.6 mm 10.2 mm PA66 Natural

WS-SE-A-1-01

Price Range
£ 0.2114 - £ 0.1853

Stock Levels
8350 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Inside Height
    5.6 mm
  • Inside Width
    10.2 mm
Cable Grommet Push In 5.8 mm 11.1 mm PA

WSBH-1-19

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Cable Grommet Push In 18.8 mm 11.1 mm PA66

WS-A-2-3-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Cable Grommet 19.1 mm 11.3 mm PA66

WS-9-3-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    19.1 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Push In 26.7 mm 11.1 mm PA66

WS-A-2-4-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm