Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0967 - £ 0.1028 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
£ 0.0908 - £ 0.1099 | 1000 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
£ 0.0908 - £ 0.1099 | 14900 In stock |
0.445 in
11.3 mm
|
|
|
0.394 in
10.0 mm
|
|
|
||
£ 0.2203 - £ 0.2503 | Request the lead time here |
0.835 in
21.2 mm
|
0.374 in
9.5 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
||
£ 0.1915 - £ 0.2176 | 1000 In stock |
1.13 in
28.7 mm
|
0.374 in
9.5 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
1.35 in
34.3 mm
|
||
£ 0.204 - £ 0.2338 | Request the lead time here |
1.378 in
35.0 mm
|
0.374 in
9.5 mm
|
1.693 in
43.0 mm
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
2.165 in
55.0 mm
|
||
£ 0.1915 - £ 0.2176 | 500 In stock |
1.13 in
28.7 mm
|
0.374 in
9.5 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
1.35 in
34.3 mm
|
||
£ 0.2662 - £ 0.2886 | 2000 In stock |
0.437 in
11.1 mm
|
|
|
0.358 in
9.1 mm
|
|
|
||
WWSB-3-148A-RT | £ 0.2848 - £ 0.3072 | Request the lead time here |
|
|
|
|
|
|
|
£ 0.2662 - £ 0.2886 | 38 In stock |
0.437 in
11.1 mm
|
|
|
0.169 in
4.3 mm
|
|
|
||
£ 0.3601 - £ 0.3601 | Request the lead time here |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
OFNSB16-19A2-RT | £ 0.4204 - £ 0.4565 | Request the lead time here |
1.13 in
28.7 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.988 in
25.1 mm
|
|
0.984 in
25.0 mm
|
|
£ 0.2662 - £ 0.2886 | 10250 In stock |
0.437 in
11.1 mm
|
|
|
0.728 in
18.5 mm
|
|
|
||
£ 0.3557 - £ 0.3881 | Request the lead time here |
1.13 in
28.7 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.988 in
25.1 mm
|
|
0.984 in
25.0 mm
|
||
WS-SR-4-01 | £ 0.2662 - £ 0.2886 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
1.039 in
26.4 mm
|
|
|
|
£ 0.7319 - £ 0.7319 | 970 In stock |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
1.039 in
26.4 mm
|
|
1.311 in
33.3 mm
|
||
WS-SR-1-19 | £ 0.3022 - £ 0.3271 | Request the lead time here |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
0.169 in
4.3 mm
|
|
0.449 in
11.4 mm
|
|
WSB-2-01A4-RT | £ 0.192 - £ 0.2371 | Request the lead time here |
0.465 in
11.8 mm
|
0.228 in
5.8 mm
|
0.476 in
12.1 mm
|
0.256 in
6.5 mm
|
|
1 in
25.4 mm
|
|
£ 0.2173 - £ 0.2257 | Request the lead time here |
0.370 in
9.4 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.450 in
11.4 mm
|
|
0.374 in
9.5 mm
|
||
£ 2.5372 - £ 2.5372 | 50 In stock |
0.335 in
8.5 mm
|
0.335 in
8.5 mm
|
0.63 in
16.0 mm
|
0.335 in
8.5 mm
|
|
2.354 in
59.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue