Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
WS-SR-2-19 £ 0.3022 - £ 0.3271 Request the lead time here
11.1 mm
3.8 mm
15.5 mm
9.1 mm
16.3 mm
WS-SE-B-1-01A £ 0.4408 - £ 0.4493 Request the lead time here
10.2 mm
5.6 mm
WSB-2-19A4-RT £ 0.2208 - £ 0.2726 Request the lead time here
11.8 mm
5.8 mm
12.1 mm
6.5 mm
25.4 mm
460318 £ 2.608 - £ 2.608 Request the lead time here
11.3 mm
11.3 mm
18.3 mm
11.3 mm
20.7 mm
£ 0.1915 - £ 0.2176 Request the lead time here
28.7 mm
7.9 mm
34.3 mm
25.1 mm
1.6 mm
34.4 mm
£ 0.352 - £ 0.3931 175 In stock
21.2 mm
0.8 mm
19.0 mm
19.0 mm
25.0 mm
OFNS-13-S307-19 £ 0.2203 - £ 0.2503 Request the lead time here
21.2 mm
26.8 mm
19.0 mm
2.0 mm
28.2 mm
£ 0.3544 - £ 0.3544 Request the lead time here
22.5 mm
6.4 mm
37.3 mm
18.5 mm
34.3 mm
  • of 6
Cable Grommet Rivet/Screw 9.1 mm 11.1 mm PA

WS-SR-2-19

Price Range
£ 0.3271 - £ 0.3022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    3.8 mm
  • Inside Height
    9.1 mm
Cable Grommet 5.6 mm 10.2 mm Nylon 6/6

WS-SE-B-1-01A

Price Range
£ 0.4493 - £ 0.4408

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    9.5 mm
  • Inside Height
    5.6 mm
  • Inside Width
    10.2 mm
  • Overall Width
    9.5 mm
Cable Grommet Adhesive 6.5 mm 11.8 mm PA

WSB-2-19A4-RT

Price Range
£ 0.2726 - £ 0.2208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    5.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Adhesive 11.3 mm 11.3 mm PA

460318

Price Range
£ 2.608 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Square
  • Compatible Hole Diameter
    11.3 mm
  • Inside Height
    11.3 mm
Cable Grommet Push In 25.1 mm 28.7 mm PA

OFNS-16-312-01B

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.9 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
Cable Grommet Adhesive 19.0 mm 21.2 mm PA

OFNSB13-19A2-RT

Price Range
£ 0.3931 - £ 0.352

Stock Levels
175 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Round
  • Compatible Hole Diameter
    0.8 mm
  • Depth
    6.9 mm
Cable Grommet Push In 19.0 mm 21.2 mm PA

OFNS-13-S307-19

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Round
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Depth
    6.9 mm
Cable Grommet Push-in 18.5 mm 22.5 mm PA

22SEWC750100

Price Range
£ 0.3544 - £ 0.3544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push-in
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    18.5 mm