Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-adjustable, screw mounted photo clip used in point of sale marketing displays, signage and other retail applications . It securely mounts pictures, paintings, and other wall decorations. It is a protective and decorative edging which is easy to install and remove.
Photo Clips are available in transparent, white, or grey in screw mount or nail mount styles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Overall Height | View | |
|---|---|---|---|---|---|
| £ 0.1743 - £ 0.1814 | 35772 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.3217 - £ 0.3345 | 17900 In stock |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.153 - £ 0.1587 | 11250 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.3217 - £ 0.3345 | 12591 In stock |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.3742 - £ 0.3897 | Request the lead time here |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.3359 - £ 0.3501 | 15700 In stock |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.3387 - £ 0.3529 | 9500 In stock |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1601 - £ 0.1672 | 9932 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.4252 - £ 0.4436 | 4900 In stock |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1686 - £ 0.1757 | 3000 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.299 - £ 0.3104 | 16900 In stock |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.3359 - £ 0.3501 | 2700 In stock |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.2806 - £ 0.2934 | 2064 In stock |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1856 - £ 0.1941 | Request the lead time here |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2806 - £ 0.2934 | 4500 In stock |
0.984 in
25.0 mm
|
0.63 in
16.0 mm