Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| £ 0.026 - £ 0.0405 | Request the lead time here |
|
|
|
||
| £ 0.0468 - £ 0.0728 | Request the lead time here |
|
|
|
||
| £ 0.0595 - £ 0.0925 | Request the lead time here |
|
0.827 in
21.0 mm
|
1 in
25.4 mm
|
||
| £ 0.0632 - £ 0.0983 | Request the lead time here |
|
|
|
||
| £ 0.1071 - £ 0.1666 | Request the lead time here |
1 1/4"
|
0.996 in
25.3 mm
|
1.669 in
42.4 mm
|
||
| £ 0.1071 - £ 0.1666 | Request the lead time here |
|
|
|
||
| £ 0.2677 - £ 0.4165 | Request the lead time here |
|
|
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
1.402 in
35.6 mm
|
3.5 in
88.9 mm
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
|
|
|
||
| £ 0.6173 - £ 0.6859 | Request the lead time here |
|
|
|
||
| £ 0.7884 - £ 0.876 | Request the lead time here |
5"
|
1.575 in
40.0 mm
|
5.5 in
139.7 mm
|
||
| £ 1.9338 - £ 2.1487 | Request the lead time here |
|
|
|
||
| £ 3.3173 - £ 5.1603 | Request the lead time here |
10"
|
2.031 in
51.6 mm
|
10.748 in
273.0 mm
|
||
| £ 4.8347 - £ 5.3719 | Request the lead time here |
14"
|
2.236 in
56.8 mm
|
14 in
355.6 mm
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
|
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
3"
|
1.181 in
30.0 mm
|
3.543 in
90.0 mm
|
||
| £ 0.6173 - £ 0.6859 | Request the lead time here |
|
1.575 in
40.0 mm
|
5.118 in
130.0 mm
|
||
| £ 1.3388 - £ 2.0826 | Request the lead time here |
6"
|
1.559 in
39.6 mm
|
6.626 in
168.3 mm
|
||
| £ 1.9338 - £ 2.1487 | Request the lead time here |
|
1.996 in
50.7 mm
|
7.874 in
200.0 mm
|
||
| £ 0.026 - £ 0.0405 | Request the lead time here |