Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| £ 0.052 - £ 0.0809 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.728 in
18.5 mm
|
||
| £ 0.3131 - £ 0.4871 | Request the lead time here |
|
|
|
||
| £ 0.2157 - £ 0.2396 | Request the lead time here |
|
|
|
||
| £ 0.0706 - £ 0.1099 | Request the lead time here |
|
|
|
||
| £ 0.1071 - £ 0.1666 | Request the lead time here |
|
|
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
|
1.535 in
39.0 mm
|
4.921 in
125.0 mm
|
||
| £ 0.0632 - £ 0.0983 | Request the lead time here |
|
|
|
||
| £ 0.4165 - £ 0.4628 | Request the lead time here |
|
1.535 in
39.0 mm
|
3.74 in
95.0 mm
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
3 1/2"
|
|
|
||
| £ 0.2677 - £ 0.4165 | Request the lead time here |
|
1.142 in
29.0 mm
|
2.953 in
75.0 mm
|
||
| £ 0.2008 - £ 0.2231 | Request the lead time here |
|
|
|
||
| £ 0.2157 - £ 0.2396 | Request the lead time here |
|
1.394 in
35.4 mm
|
2.756 in
70.0 mm
|
||
| £ 0.1071 - £ 0.1666 | Request the lead time here |
|
0.835 in
21.2 mm
|
1.752 in
44.5 mm
|
||
| £ 0.6173 - £ 0.6859 | Request the lead time here |
|
1.575 in
40.0 mm
|
5.118 in
130.0 mm
|
||
| £ 1.3388 - £ 2.0826 | Request the lead time here |
6"
|
1.559 in
39.6 mm
|
6.626 in
168.3 mm
|
||
| £ 1.9338 - £ 2.1487 | Request the lead time here |
|
1.996 in
50.7 mm
|
7.874 in
200.0 mm
|
||
| £ 13.0165 - £ 20.2479 | Request the lead time here |
24"
|
2.512 in
63.8 mm
|
24 in
609.6 mm
|
||
| £ 1.9338 - £ 2.1487 | Request the lead time here |
|
1.575 in
40.0 mm
|
8.268 in
210.0 mm
|
||
| £ 0.6173 - £ 0.9603 | 175 In stock |
|
1.22 in
31.0 mm
|
3.937 in
100.0 mm
|
||
| £ 5.9504 - £ 6.6115 | Request the lead time here |
|
2.559 in
65.0 mm
|
15.748 in
400.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue