Menu Search

Pipe Caps PCR

In production

Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
117 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size H d View
Request the lead time here
40.3 mm
250.0 mm
Request the lead time here
42.0 mm
177.8 mm
Request the lead time here
40.0 mm
210.0 mm
Request the lead time here
65.0 mm
400.0 mm
Request the lead time here
30.5 mm
80.0 mm
Request the lead time here
30.5 mm
85.0 mm
Request the lead time here
18.0 mm
18.0 mm
Request the lead time here
20.8 mm
22.0 mm
Request the lead time here
21.3 mm
20.0 mm
Request the lead time here
16.7 mm
14.0 mm
Request the lead time here
50.0 mm
315.0 mm
Request the lead time here
20"
67.5 mm
508.0 mm
Request the lead time here
40.0 mm
165.0 mm
Request the lead time here
42.0 mm
193.7 mm
Request the lead time here
14"
56.8 mm
355.6 mm
Request the lead time here
30.0 mm
57.0 mm
Request the lead time here
1 1/4"
25.3 mm
42.4 mm
Request the lead time here
25.0 mm
47.5 mm
Request the lead time here
1"
19.2 mm
33.7 mm
Request the lead time here
21.2 mm
44.5 mm
  • of 6
Pipe Cap 250.0 mm LDPE - PCR Green

20749088


Stock Levels
Request the lead time here
Attributes
  • d
    250.0 mm
  • H
    40.3 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 177.8 mm LDPE - PCR Green

20748975


Stock Levels
Request the lead time here
Attributes
  • d
    177.8 mm
  • H
    42.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 210.0 mm LDPE - PCR Green

20749033


Stock Levels
Request the lead time here
Attributes
  • d
    210.0 mm
  • H
    40.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 400.0 mm LDPE - PCR Green

20749149


Stock Levels
Request the lead time here
Attributes
  • d
    400.0 mm
  • H
    65.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 80.0 mm LDPE - PCR Green

20748630


Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • H
    30.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 85.0 mm LDPE - PCR Green

20748661


Stock Levels
Request the lead time here
Attributes
  • d
    85.0 mm
  • H
    30.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 18.0 mm LDPE - PCR Green

20748210


Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    18.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 22.0 mm LDPE - PCR Green

20748265


Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    20.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 20.0 mm LDPE - PCR Green

20748241


Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • H
    21.3 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 14.0 mm LDPE - PCR Green

20748166


Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • H
    16.7 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 315.0 mm LDPE - PCR Green

20749118


Stock Levels
Request the lead time here
Attributes
  • d
    315.0 mm
  • H
    50.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 508.0 mm LDPE - PCR Green

20749170


Stock Levels
Request the lead time here
Attributes
  • d
    508.0 mm
  • H
    67.5 mm
  • Nominal Pipe Size
    20"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 165.0 mm LDPE - PCR Green

20748944


Stock Levels
Request the lead time here
Attributes
  • d
    165.0 mm
  • H
    40.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 193.7 mm LDPE - PCR Green

20749019


Stock Levels
Request the lead time here
Attributes
  • d
    193.7 mm
  • H
    42.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 355.6 mm LDPE - PCR Green

20749132


Stock Levels
Request the lead time here
Attributes
  • d
    355.6 mm
  • H
    56.8 mm
  • Nominal Pipe Size
    14"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 57.0 mm LDPE - PCR Green

20748531


Stock Levels
Request the lead time here
Attributes
  • d
    57.0 mm
  • H
    30.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 42.4 mm LDPE - PCR Green

20748432


Stock Levels
Request the lead time here
Attributes
  • d
    42.4 mm
  • H
    25.3 mm
  • Nominal Pipe Size
    1 1/4"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 47.5 mm LDPE - PCR Green

20748463


Stock Levels
Request the lead time here
Attributes
  • d
    47.5 mm
  • H
    25.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 33.7 mm LDPE - PCR Green

20748371


Stock Levels
Request the lead time here
Attributes
  • d
    33.7 mm
  • H
    19.2 mm
  • Nominal Pipe Size
    1"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 44.5 mm LDPE - PCR Green

20748449


Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • H
    21.2 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%