Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 2.2253 - £ 2.3104 | Request the lead time here |
1.374 in
34.9 mm
|
Black
|
PVC
|
2
|
||
| £ 0.8915 - £ 0.9284 | Request the lead time here |
0.685 in
17.4 mm
|
Black
|
PVC
|
2
|
||
| £ 0.115 - £ 0.1278 | 88920 In stock |
0.945 in
24.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 1.0786 - £ 1.124 | Request the lead time here |
0.811 in
20.6 mm
|
Black
|
PVC
|
2
|
||
| £ 0.9794 - £ 1.0205 | Request the lead time here |
0.74 in
18.8 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3968 - £ 0.4139 | Request the lead time here |
0.209 in
5.3 mm
|
Black
|
PVC
|
2
|
||
| £ 0.5046 - £ 0.5258 | 4400 In stock |
0.366 in
9.3 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3586 - £ 0.3742 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
PVC
|
2
|
||
| £ 0.4337 - £ 0.4521 | Request the lead time here |
0.303 in
7.7 mm
|
Black
|
PVC
|
2
|
||
| £ 2.5088 - £ 2.608 | 372 In stock |
1.5 in
38.1 mm
|
Black
|
PVC
|
2
|
||
| £ 0.0817 - £ 0.0908 | 73378 In stock |
0.394 in
10.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.0859 - £ 0.0955 | 124852 In stock |
0.354 in
9.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.0631 - £ 0.0701 | Request the lead time here |
0.157 in
4.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 3.7987 - £ 3.9546 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
PVC
|
2
|
||
| £ 2.2253 - £ 2.3104 | Request the lead time here |
1.374 in
34.9 mm
|
Black
|
PVC
|
2
|
||
| £ 0.7399 - £ 0.771 | Request the lead time here |
0.602 in
15.3 mm
|
Black
|
PVC
|
2
|
||
| 10112106 | £ 0.0127 - £ 0.0309 | 8500 In stock |
0.24 in
6.1 mm
|
Red
|
PVC
|
2
|
|
| £ 0.3345 - £ 0.3486 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
PVC
|
2
|
||
| £ 1.141 - £ 1.1878 | 1700 In stock |
0.988 in
25.1 mm
|
Black
|
PVC
|
2
|
||
| £ 1.8143 - £ 1.8993 | Request the lead time here |
1.126 in
28.6 mm
|
Black
|
PVC
|
2