Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0816 - £ 0.0907 | 3922 In stock |
0.512 in
13.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.0817 - £ 0.0908 | 73378 In stock |
0.394 in
10.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.069 - £ 0.0766 | Request the lead time here |
0.551 in
14.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.0859 - £ 0.0955 | 124852 In stock |
0.354 in
9.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.085 - £ 0.0945 | 6929 In stock |
0.472 in
12.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.064 - £ 0.0711 | 5540 In stock |
0.315 in
8.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.0546 - £ 0.0606 | 16274 In stock |
0.433 in
11.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.1319 - £ 0.1466 | Request the lead time here |
0.787 in
20.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.0953 - £ 0.1059 | Request the lead time here |
0.63 in
16.0 mm
|
Yellow
|
EVA
|
1
|
||
| £ 0.0679 - £ 0.0755 | Request the lead time here |
0.709 in
18.0 mm
|
Yellow
|
EVA
|
1