Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.

Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
10172582 £ 0.0819 - £ 0.0871 Request the lead time here
Black
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 2.0 mm
2.7 - 2.8 mm
£ 0.0566 - £ 0.0602 Request the lead time here
Black
Nylon 6/66
1.8 mm
8.0 mm
1.0 - 2.0 mm
3.1 - 3.2 mm
10172827 £ 0.0771 - £ 0.082 28952 In stock
Black
Nylon 6
1.8 mm
8.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
£ 0.1142 - £ 0.119 362152 In stock
Black
Nylon 6
1.4 mm
5.0 mm
7.8 mm
4.3 - 5.2 mm
2.7 - 2.8 mm
10173954 £ 0.1039 - £ 0.1081 Request the lead time here
Black
Nylon 6/66
1.8 mm
8.0 mm
3.4 - 4.3 mm
2.7 - 2.8 mm
£ 0.0853 - £ 0.0948 30607 In stock
Black
Nylon 6
1.8 mm
8.0 mm
9.0 mm
5.5 - 6.5 mm
3.1 - 3.2 mm
£ 0.1376 - £ 0.1431 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
4.0 - 5.0 mm
3.6 - 3.2 mm
£ 0.1488 - £ 0.1545 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
7.5 - 8.5 mm
3.6 - 4.2 mm
£ 0.0897 - £ 0.0953 37838 In stock
White
Nylon 6
1.8 mm
8.0 mm
7.2 mm
3.7 - 4.4 mm
2.1 - 2.2 mm
10645024 £ 0.0897 - £ 0.0954 Request the lead time here
Black
Nylon 6/66
1.8 mm
8.0 mm
7.8 mm
4.3 - 5.2 mm
2.7 - 2.8 mm
£ 0.0876 - £ 0.0931 Request the lead time here
White
Nylon 6
1.6 mm
6.4 mm
2.8 mm
0.6 - 1.2 mm
2.1 - 2.2 mm
10172742 £ 0.0759 - £ 0.0759 Request the lead time here
Black
Nylon 6
1.6 mm
6.4 mm
6.1 mm
3.0 - 4.0 mm
3.1 - 3.2 mm
£ 0.0897 - £ 0.0953 Request the lead time here
Black
Nylon 6
1.8 mm
8.0 mm
7.2 mm
3.7 - 4.4 mm
2.1 - 2.2 mm
£ 0.1305 - £ 0.1359 37951 In stock
Tan
Nylon 4/6
1.6 mm
6.4 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
£ 0.1284 - £ 0.1336 Request the lead time here
Black
Nylon 6/66
1.8 mm
8.0 mm
4.4 - 5.5 mm
2.1 - 2.2 mm
10174067 £ 0.0871 - £ 0.0927 41500 In stock
Black
Nylon 6/66
1.6 mm
6.4 mm
2.1 - 3.0 mm
3.6 - 3.7 mm
£ 0.0871 - £ 0.0927 Request the lead time here
Black
Nylon 6/66
2.2 mm
9.0 mm
3.0 - 4.0 mm
3.6 - 3.7 mm
£ 0.0914 - £ 0.0972 Request the lead time here
Black
Nylon 6/66
1.6 mm
6.4 mm
4.5 - 5.5 mm
3.6 - 3.7 mm
£ 0.0857 - £ 0.0911 Request the lead time here
Black
Nylon 6/66
2.2 mm
9.0 mm
5.0 - 6.0 mm
3.1 - 3.2 mm
10173657 £ 0.3869 - £ 0.3954 Request the lead time here
Black
PSU
1.6 mm
6.4 mm
11.0 mm
3.5 - 4.5 mm
3.6 - 4.2 mm
  • of 8
Expansion Rivet 1.0 mm 2.0 mm Nylon 6 Black

10172582

Price Range
£ 0.0871 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Expansion Rivet 1.0 mm 2.0 mm Nylon 6/66 Black

10173978

Price Range
£ 0.0602 - £ 0.0566

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    3.5 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    1.0 - 2.0 mm
Expansion Rivet 6.5 mm 7.5 mm Nylon 6 Black

10172827

Price Range
£ 0.082 - £ 0.0771

Stock Levels
28952 In stock
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 4.3 mm 5.2 mm Nylon 6 Black

10172667

Price Range
£ 0.119 - £ 0.1142

Stock Levels
362152 In stock
Attributes
  • Anchor Length
    6.4 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Expansion Rivet 3.4 mm 4.3 mm Nylon 6/66 Black

10173954

Price Range
£ 0.1081 - £ 0.1039

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    2.7 - 2.8 mm
  • Compatible Panel Thickness Range
    3.4 - 4.3 mm
Expansion Rivet 5.5 mm 6.5 mm Nylon 6 Black

10172803

Price Range
£ 0.0948 - £ 0.0853

Stock Levels
30607 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 4.0 mm 5.0 mm Nylon 4/6 Tan

10173510

Price Range
£ 0.1431 - £ 0.1376

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 3.2 mm
  • Compatible Panel Thickness Range
    4.0 - 5.0 mm
Expansion Rivet 7.5 mm 8.5 mm Nylon 4/6 Tan

10173602

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 4.2 mm
  • Compatible Panel Thickness Range
    7.5 - 8.5 mm
Expansion Rivet 3.7 mm 4.4 mm Nylon 6 White

10172551

Price Range
£ 0.0953 - £ 0.0897

Stock Levels
37838 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.2 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 4.3 mm 5.2 mm Nylon 6/66 Black

10645024

Price Range
£ 0.0954 - £ 0.0897

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.4 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 0.6 mm 1.2 mm Nylon 6 White

10172476

Price Range
£ 0.0931 - £ 0.0876

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    2.4 mm
  • Pin Length
    2.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 3.0 mm 4.0 mm Nylon 6 Black

10172742

Price Range
£ 0.0759 - £ 0.0759

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Expansion Rivet 3.7 mm 4.4 mm Nylon 6 Black

10172544

Price Range
£ 0.0953 - £ 0.0897

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.2 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    8.0 mm
Expansion Rivet 2.0 mm 3.0 mm Nylon 4/6 Tan

10173497

Price Range
£ 0.1359 - £ 0.1305

Stock Levels
37951 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
Expansion Rivet 4.4 mm 5.5 mm Nylon 6/66 Black

10173916

Price Range
£ 0.1336 - £ 0.1284

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.4 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    2.1 - 2.2 mm
  • Compatible Panel Thickness Range
    4.4 - 5.5 mm
Expansion Rivet 2.1 mm 3.0 mm Nylon 6/66 Black

10174067

Price Range
£ 0.0927 - £ 0.0871

Stock Levels
41500 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Compatible Panel Thickness Range
    2.1 - 3.0 mm
Expansion Rivet 3.0 mm 4.0 mm Nylon 6/66 Black

10174081

Price Range
£ 0.0927 - £ 0.0871

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.6 mm
  • Head Diameter
    9.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Compatible Panel Thickness Range
    3.0 - 4.0 mm
Expansion Rivet 4.5 mm 5.5 mm Nylon 6/66 Black

10174104

Price Range
£ 0.0972 - £ 0.0914

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.2 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 3.7 mm
  • Compatible Panel Thickness Range
    4.5 - 5.5 mm
Expansion Rivet 5.0 mm 6.0 mm Nylon 6/66 Black

10174012

Price Range
£ 0.0911 - £ 0.0857

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.5 mm
  • Head Diameter
    9.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    5.0 - 6.0 mm
Expansion Rivet 3.5 mm 4.5 mm PSU Black

10173657

Price Range
£ 0.3954 - £ 0.3869

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    7.0 mm
  • Pin Head Height
    1.0 mm
  • Head Diameter
    6.4 mm