Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.4053 - £ 0.4223 | 250 In stock |
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.157 - 0.374 in
4.0 - 9.5 mm
|
||
| £ 0.116 - £ 0.1209 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
| £ 0.1984 - £ 0.2069 | 2725 In stock |
|
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
| £ 0.4053 - £ 0.4223 | 59000 In stock |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.157 - 0.374 in
4.0 - 9.5 mm
|
||
| £ 0.1081 - £ 0.1126 | 500 In stock |
|
Black
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
| £ 0.0486 - £ 0.0506 | 25250 In stock |
|
Black
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
| £ 0.1956 - £ 0.2041 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| £ 0.2636 - £ 0.2749 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
0.157 - 0.256 in
4.0 - 6.5 mm
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.079 in
2.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
| £ 0.0305 - £ 0.0377 | Request the lead time here |
0.224 in
5.7 mm
|
Natural
|
Nylon 6/6
|
0.080 in
2 mm
|
0.376 in
9.6 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
| £ 0.0693 - £ 0.0856 | Request the lead time here |
0.244 in
6.2 mm
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
0.375 in
9.5 mm
|
0.142 - 0.551 in
3.6 - 14 mm
|
||
| £ 0.0857 - £ 0.0894 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| £ 0.0543 - £ 0.067 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm