Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.
Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.
The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.
Series Code :SR1912
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Height | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| 10278826 | £ 0.5698 - £ 0.5698 | Request the lead time here |
0.102 in
2.6 mm
|
0.591 in
15.0 mm
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
|
| £ 0.1098 - £ 0.1145 | 21439 In stock |
0.043 in
1.1 mm
|
0.283 in
7.2 mm
|
0.059 - 0.181 in
1.5 - 4.6 mm
|
0.193 - 0.205 in
4.9 - 5.2 mm
|
||
| £ 0.0952 - £ 0.1354 | Request the lead time here |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.154 - 0.181 in
3.9 - 4.6 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| £ 0.6676 - £ 0.6676 | Request the lead time here |
0.098 in
2.5 mm
|
1 in
25.4 mm
|
0.472 - 0.591 in
12.0 - 15.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
| 10278802 | £ 0.4819 - £ 0.4819 | Request the lead time here |
0.098 in
2.5 mm
|
0.709 in
18.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
|
| £ 0.1848 - £ 0.1848 | Request the lead time here |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.13 - 0.154 in
3.3 - 3.9 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| £ 1.1339 - £ 1.1339 | Request the lead time here |
0.098 in
2.5 mm
|
1.181 in
30.0 mm
|
1.142 - 1.22 in
29.0 - 31.0 mm
|
0.453 in
11.5 mm
|
||
| £ 0.0942 - £ 0.1344 | Request the lead time here |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.079 - 0.106 in
2.0 - 2.7 mm
|
0.106 - 0.112 in
2.7 - 2.8 mm