Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-On Tilt Glides are a swivel glides with a spring insert. Designed to provide mobility and stability for furniture and other products. Features a tube end cap for a clean finish. Also has a ball-and-socket joint that creates a tilt action.
Material: Steel Colour: Natural, Black, White Series Code: SR6453, SR6450, SR6427, SR6452, SR6426
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Base Material | d1 | h1 | Metal Prongs | H | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
16-18
|
Steel
|
|
0.472 in
12.0 mm
|
Yes
|
0.709 in
18.0 mm
|
|||
| 10435953 | Request the lead time here |
19
|
Steel
|
|
0.531 in
13.5 mm
|
Yes
|
0.709 in
18.0 mm
|
||
| Request the lead time here |
19
|
PA
|
|
0.531 in
13.5 mm
|
Yes
|
0.709 in
18.0 mm
|
|||
| £ 1.0343 - £ 1.0772 | Request the lead time here |
16
|
Nylon
|
|
0.354 in
9.0 mm
|
Y
|
0.622 in
15.8 mm
|
||
| £ 1.0343 - £ 1.0772 | Request the lead time here |
16
|
Steel
|
|
0.343 in
8.7 mm
|
Y
|
0.622 in
15.8 mm
|
||
| Request the lead time here |
16-18
|
PA
|
|
0.472 in
12.0 mm
|
Yes
|
0.709 in
18.0 mm
|
|||
| Request the lead time here |
22
|
Steel
|
|
0.472 in
12.0 mm
|
Yes
|
0.709 in
18.0 mm
|
|||
| 10435878 | Request the lead time here |
16
|
Nylon
|
|
0.531 in
13.5 mm
|
Y
|
0.394 in
10.0 mm
|
||
| £ 0.9541 - £ 0.9942 | Request the lead time here |
16
|
Steel
|
|
0.343 in
8.7 mm
|
Y
|
0.622 in
15.8 mm
|
||
| Request the lead time here |
16
|
Nylon
|
|
0.531 in
13.5 mm
|
Y
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
16-18
|
Steel
|
|
0.335 in
8.5 mm
|
No
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
16
|
Steel
|
|
0.394 in
10.0 mm
|
Y
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
16
|
Steel
|
|
0.394 in
10.0 mm
|
No
|
0.63 in
16.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue