PVC edge protector with a steel spring core. Supplied in rolls of 20.0 metres. Provides protection to steel edges. Profiles are flexible and a simply applied by pressing by hand - making them a quick and easy solution. Suitable for temperatures from -25C up to 90C.
Series Code :SR5400
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Colour | Minimum Clamp Width | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 258.6983 - £ 263.977 | 107 In stock |
0.118 in
3.0 mm
|
White
|
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| 10237489 | £ 110.1266 - £ 114.721 | 183 In stock |
0.157 in
4.0 mm
|
Black
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
|
| £ 63.7075 - £ 69.2515 | Request the lead time here |
0.059 in
1.5 mm
|
White
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 10237403 | £ 59.1689 - £ 61.6407 | 672 In stock |
0.079 in
2.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
| £ 110.727 - £ 120.3628 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| 10412565 | £ 62.4261 - £ 69.3624 | 176 In stock |
0.118 in
3.0 mm
|
Black
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
|
| £ 169.8681 - £ 176.9482 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| £ 70.2849 - £ 71.7233 | 89 In stock |
0.079 in
2.0 mm
|
White
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| £ 157.6488 - £ 160.8608 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| £ 130.1102 - £ 132.7635 | 214 In stock |
0.118 in
3.0 mm
|
Grey
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| £ 141.9663 - £ 151.0295 | Request the lead time here |
0.315 in
8.0 mm
|
White
|
0.236 in
6.0 mm
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| £ 141.9663 - £ 151.0295 | Request the lead time here |
0.315 in
8.0 mm
|
Grey
|
0.236 in
6.0 mm
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| £ 119.2595 - £ 129.6214 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| £ 117.8631 - £ 128.1132 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| £ 228.9393 - £ 233.6175 | 74 In stock |
0.118 in
3.0 mm
|
Black
|
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| £ 62.0038 - £ 67.3942 | Request the lead time here |
0.059 in
1.5 mm
|
Grey
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 10237410 | £ 28.8443 - £ 32.0493 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
| 10237519 | £ 58.8337 - £ 61.2776 | 83 In stock |
0.059 in
1.5 mm
|
Black
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
| £ 110.727 - £ 120.3628 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| £ 119.2595 - £ 129.6214 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue