Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

Series Code :SR5007

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Orientation Material Finish Key Type Grip Range View
Request the lead time here
Universal
Zinc Alloy
Chrome Plated
3.0 mm Double Bit Key
28.5 mm
£ 2.1333 - £ 3.3185 117 In stock
Right & Left handed
Zinc Alloy
Black Powder Coated
7.0 mm Square Key
30.0 mm
£ 1.4341 - £ 1.5934 Request the lead time here
8.0 mm Triangle Key
£ 6.2003 - £ 11.597 30 In stock
£ 1.3797 - £ 1.533 48 In stock
£ 3.142 - £ 4.3989 Request the lead time here
Universal
Die Cast Zinc Alloy
Chrome Plated
3.0 mm Double Bit Key
24.5 mm
£ 6.2003 - £ 11.597 455 In stock
8.0 mm Square Key
£ 1.3929 - £ 2.1667 Request the lead time here
Universal
Polyamide
Plastic Coated
5.0 mm Double Bit Key
18.5 mm
£ 16.9672 - £ 16.9672 Request the lead time here
Universal
Stainless Steel
Matt
Railway Key
18.0 mm
£ 1.5918 - £ 2.4762 42 In stock
Universal
Zinc Alloy
Plastic Coated
8.0 mm Triangle Key
8.5 mm
£ 0.9929 - £ 1.5446 Request the lead time here
Right & Left handed
Zinc Alloy
Chrome Plated
7.0 mm Square Key
20.0 mm
£ 6.2003 - £ 11.597 Request the lead time here
3.0 mm Double Bit Key
£ 5.5803 - £ 11.597 Request the lead time here
28.5 mm
  • of 13
Key Latch 28.5 mm 3.0 mm Double Bit Key Die Cast Zinc Alloy

20125530


Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
Key Latch 7.0 mm Square Key 30.0 mm Zinc Alloy

20125516

Price Range
£ 3.3185 - £ 2.1333

Stock Levels
117 In stock
Attributes
  • Mounting Orientation
    Right & Left handed
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Zinc Alloy
  • Finish
    Black Powder Coated
  • Grip Range
    30.0 mm
Quarter Turn Lock 28.5 mm 8.0 mm Triangle Key Die Cast Zinc Alloy

20056056

Price Range
£ 1.5934 - £ 1.4341

Stock Levels
Request the lead time here
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Key Type
    8.0 mm Triangle Key
  • Commodity Code
    8301409000
Quarter Turn Lock

20056209

Price Range
£ 11.597 - £ 6.2003

Stock Levels
30 In stock
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Commodity Code
    8301409000
Quarter Turn Lock

20056155

Price Range
£ 1.533 - £ 1.3797

Stock Levels
48 In stock
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Commodity Code
    8301409000
Quarter Turn Latch 24.5 mm 3.0 mm Double Bit Key Die Cast Zinc Alloy

20072704

Price Range
£ 4.3989 - £ 3.142

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
Quarter Turn Lock 24.5 mm 8.0 mm Square Key Die Cast Zinc Alloy

20055882

Price Range
£ 11.597 - £ 6.2003

Stock Levels
455 In stock
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Key Type
    8.0 mm Square Key
  • Commodity Code
    7907000090
Key Latch 5.0 mm Double Bit Key 18.5 mm Polyamide

20126315

Price Range
£ 2.1667 - £ 1.3929

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Polyamide
  • Finish
    Plastic Coated
  • Grip Range
    18.5 mm
Key Latch Railway Key 18.0 mm Stainless Steel

20126483

Price Range
£ 16.9672 - £ 16.9672

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Stainless Steel
  • Finish
    Matt
  • Grip Range
    18.0 mm
Key Latch 8.0 mm Triangle Key 8.5 mm Zinc Alloy

20126346

Price Range
£ 2.4762 - £ 1.5918

Stock Levels
42 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
  • Grip Range
    8.5 mm
Key Latch 7.0 mm Square Key 20.0 mm Zinc Alloy

20072438

Price Range
£ 1.5446 - £ 0.9929

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Right & Left handed
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Grip Range
    20.0 mm
Quarter Turn Lock 24.5 mm 3.0 mm Double Bit Key Die Cast Zinc Alloy

20055585

Price Range
£ 11.597 - £ 6.2003

Stock Levels
Request the lead time here
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    8301409000
Quarter Turn Lock 28.5 mm 8.0 mm Square

20119829

Price Range
£ 11.597 - £ 5.5803

Stock Levels
Request the lead time here
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Grip Range
    28.5 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    8301409000