Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0619 |
5000 - 24999 | £ 0.0442 |
25000 + | £ 0.0397 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.26 in |
---|---|
D | 32.0 mm |
d | 7.9 mm |
d | 0.311 in |
h | 1.181 in |
h | 30.0 mm |
Thread Standard | SAE J2044 |
Thread Size | 5/16" |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue