This Quick-Fit Connector Plug is designed with a ring tab that covers the connection wall when fitted and allows for simple removal, by pulling its ring tab. It provides ideal protection against contaminants such as dust, dirt, moisture and potential hydraulic fluid leaks during storage and transport. Meets SAE J2044 standards for fuel system connections.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRQCMPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Thread Size | D | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0397 - £ 0.0619 | Request the lead time here |
0.311 in
7.9 mm
|
1.181 in
30.0 mm
|
5/16"
|
1.26 in
32.0 mm
|
SAE J2044
|
||
| £ 0.0311 - £ 0.0484 | Request the lead time here |
0.744 in
18.9 mm
|
1.272 in
32.3 mm
|
19
|
1.535 in
39.0 mm
|
SAE J2044
|
||
| £ 0.07 - £ 0.1089 | Request the lead time here |
0.37 in
9.4 mm
|
1.26 in
32.0 mm
|
3/8"
|
1.26 in
32.0 mm
|
SAE J2044
|
||
| £ 0.0795 - £ 0.1238 | Request the lead time here |
0.496 in
12.6 mm
|
1.378 in
35.0 mm
|
1/2"
|
1.378 in
35.0 mm
|
SAE J2044
|
||
| £ 0.0795 - £ 0.1238 | Request the lead time here |
0.705 in
17.9 mm
|
1.26 in
32.0 mm
|
18
|
1.457 in
37.0 mm
|
SAE J2044
|
||
| £ 0.0322 - £ 0.0502 | Request the lead time here |
0.827 in
21.0 mm
|
1.181 in
30.0 mm
|
21
|
1.516 in
38.5 mm
|
SAE J2044
|
||
| £ 0.0756 - £ 0.1176 | Request the lead time here |
0.465 in
11.8 mm
|
1.378 in
35.0 mm
|
12
|
1.339 in
34.0 mm
|
SAE J2044
|
||
| £ 0.0169 - £ 0.0263 | Request the lead time here |
0.248 in
6.3 mm
|
1.181 in
30.0 mm
|
1/4"
|
1.22 in
31.0 mm
|
SAE J2044
|
||
| £ 0.0795 - £ 0.1238 | Request the lead time here |
0.622 in
15.8 mm
|
1.26 in
32.0 mm
|
5/8"
|
1.457 in
37.0 mm
|
SAE J2044
|
||
| £ 0.0835 - £ 0.1299 | Request the lead time here |
0.941 in
23.9 mm
|
1.142 in
29.0 mm
|
24
|
1.811 in
46.0 mm
|
SAE J2044
|
||
| £ 0.0397 - £ 0.0619 | Request the lead time here |
0.39 in
9.9 mm
|
1.26 in
32.0 mm
|
10
|
1.339 in
34.0 mm
|
SAE J2044
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue