Menu Search

Quick-Fit Connector Plug 18.9 mm LDPE - PCR Green

Essentra Part Number:

20750022

Manufacturer Part Number:

20750022

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.0484
4000 - 19999 £ 0.0345
20000 + £ 0.0311
Standard pack: 4000

Order in multiple of 400

Total price:

£ 19.36

400 x £ 0.0484

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Standard SAE J2044
Thread Size 19
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us