Quantity | Unit price |
---|---|
250 - 2499 | £ 0.0502 |
2500 - 12499 | £ 0.0358 |
12500 + | £ 0.0322 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 38.5 mm |
---|---|
D | 1.516 in |
d | 21.0 mm |
d | 0.827 in |
h | 30.0 mm |
h | 1.181 in |
Thread Standard | SAE J2044 |
Thread Size | 21 |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue