Menu Search

Quick Release Caps

In stock

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

  • A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
  • Designed to remain attached to the hose.
  • Protection from the ingress of dirt and moisture, and resistance to corrosion.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d2 d1 Thread Standard View
£ 0.9609 - £ 0.9609 Request the lead time here
3/4
36.0 mm
30.1 mm
ISO A
£ 0.6257 - £ 0.6257 Request the lead time here
1/4 in
20.0 mm
15.5 mm
ISO B
£ 1.1903 - £ 1.1903 Request the lead time here
1 in
42.0 mm
36.5 mm
ISO A
£ 1.0934 - £ 1.0934 Request the lead time here
1/2
28.0 mm
25.7 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
1/2 in
28.0 mm
24.3 mm
ISO A
Request the lead time here
3/4
37.0 mm
32.7 mm
ISO B
£ 0.6474 - £ 0.6474 Request the lead time here
3/8
23.0 mm
20.0 mm
ISO B
£ 0.6474 - £ 0.6474 6100 In stock
3/8 in
25.0 mm
18.3 mm
ISO A
£ 0.6474 - £ 0.6474 Request the lead time here
3/8 in
23.0 mm
20.0 mm
ISO B
£ 1.1903 - £ 1.1903 Request the lead time here
1 in
38.0 mm
36.5 mm
ISO A
10293454 Request the lead time here
1/4 in
20.0 mm
12.7 mm
ISO A
£ 1.1903 - £ 1.1903 Request the lead time here
1 in
43.0 mm
40.5 mm
ISO B
£ 0.6474 - £ 0.6474 Request the lead time here
3/8
23.0 mm
18.3 mm
ISO A
10293461 Request the lead time here
3/8
23.0 mm
18.3 mm
ISO A
Request the lead time here
1 in
44.0 mm
40.5 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
1/2
28.0 mm
23.6 mm
ISO A
£ 0.9609 - £ 0.9609 Request the lead time here
3/4 in
35.0 mm
30.7 mm
ISO A
Request the lead time here
3/8
23.0 mm
20.0 mm
ISO B
£ 0.9609 - £ 0.9609 Request the lead time here
3/4
37.0 mm
32.7 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
1/2 in
28.0 mm
25.7 mm
ISO B
  • of 2
Quick Release Cap 3/4 ISO A TPE Yellow

10293386

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Size
    3/4
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/4 in ISO B TPE Red

10288160

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    15.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1 in ISO A TPE Red

10288153

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    42.0 mm
  • d1
    36.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/2 ISO B TPE Blue

10293621

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Size
    1/2
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/2 in ISO A TPE Red

10288139

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    24.3 mm
  • Thread Size
    1/2 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/4 ISO B TPE Green

10293539


Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Size
    3/4
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 ISO B TPE Blue

10293614

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Size
    3/8
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 in ISO A TPE Red

10288122

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
6100 In stock
Attributes
  • d2
    25.0 mm
  • d1
    18.3 mm
  • Thread Size
    3/8 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 in ISO B TPE Red

10288177

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Size
    3/8 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1 in ISO A TPE Yellow

10293393

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    38.0 mm
  • d1
    36.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/4 ISO A TPE Green

10293454


Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    12.7 mm
  • Thread Size
    1/4 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1 in ISO B TPE Red

10288207

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    43.0 mm
  • d1
    40.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 ISO A TPE Yellow

10293362

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    18.3 mm
  • Thread Size
    3/8
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 ISO A TPE Green

10293461


Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    18.3 mm
  • Thread Size
    3/8
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1 in ISO B TPE Green

10293546


Stock Levels
Request the lead time here
Attributes
  • d2
    44.0 mm
  • d1
    40.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/2 ISO A TPE Yellow

10293379

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    23.6 mm
  • Thread Size
    1/2
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/4 in ISO A TPE Red

10288146

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    35.0 mm
  • d1
    30.7 mm
  • Thread Size
    3/4 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 ISO B TPE Green

10293515


Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Size
    3/8
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/4 ISO B TPE Blue

10293638

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Size
    3/4
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/2 in ISO B TPE Red

10288184

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Size
    1/2 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer