Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.3016 - £ 0.3351 Request the lead time here
60.0 mm
24.5 mm
White
120.0 mm
5.0 mm
5.0 mm
1.5 mm
£ 0.54 - £ 0.60 Request the lead time here
80.0 mm
24.5 mm
White
140.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 0.1758 - £ 0.1953 Request the lead time here
60.0 mm
24.5 mm
Grey
80.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.2801 - £ 0.3112 Request the lead time here
30.0 mm
14.5 mm
Grey
80.0 mm
5.0 mm
4.0 mm
2.5 mm
£ 0.1521 - £ 0.169 Request the lead time here
40.0 mm
14.5 mm
White
80.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1266 - £ 0.1407 Request the lead time here
30.0 mm
14.5 mm
Grey
80.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.3907 - £ 0.4341 Request the lead time here
70.0 mm
22.0 mm
Grey
90.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.3495 - £ 0.3884 Request the lead time here
40.0 mm
15.0 mm
White
90.0 mm
5.0 mm
4.0 mm
2.0 mm
£ 0.3517 - £ 0.3908 Request the lead time here
45.0 mm
15.0 mm
White
90.0 mm
5.0 mm
4.0 mm
2.0 mm
£ 0.3552 - £ 0.3947 Request the lead time here
50.0 mm
22.0 mm
White
90.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.0969 - £ 0.1077 Request the lead time here
25.0 mm
18.0 mm
Grey
70.0 mm
5.0 mm
2.5 mm
1.5 mm
£ 0.2076 - £ 0.2307 Request the lead time here
20.0 mm
14.5 mm
Grey
90.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.1515 - £ 0.1684 Request the lead time here
40.0 mm
18.0 mm
Grey
70.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.3517 - £ 0.3908 Request the lead time here
45.0 mm
15.0 mm
Grey
90.0 mm
5.0 mm
4.0 mm
2.0 mm
£ 0.2076 - £ 0.2307 Request the lead time here
20.0 mm
14.5 mm
White
90.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.0494 - £ 0.0548 Request the lead time here
25.0 mm
11.5 mm
White
40.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.2601 - £ 0.289 Request the lead time here
30.0 mm
15.0 mm
Grey
100.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.335 - £ 0.3722 Request the lead time here
40.0 mm
14.5 mm
Grey
100.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.335 - £ 0.3722 Request the lead time here
60.0 mm
24.0 mm
Grey
100.0 mm
6.0 mm
4.5 mm
1.5 mm
£ 0.0234 - £ 0.026 Request the lead time here
15.0 mm
11.5 mm
White
20.0 mm
5.0 mm
2.0 mm
1.0 mm
  • of 11
Rectangular Tube Insert 120.0 mm 60.0 mm White LDPE

20768645

Price Range
£ 0.3351 - £ 0.3016

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 140.0 mm 80.0 mm White LDPE

20768737

Price Range
£ 0.60 - £ 0.54

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm Grey LDPE - PIR

20771508

Price Range
£ 0.1953 - £ 0.1758

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 80.0 mm 30.0 mm Grey LDPE

20771737

Price Range
£ 0.3112 - £ 0.2801

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Rectangular Tube Insert 80.0 mm 40.0 mm White LDPE - PIR

20771409

Price Range
£ 0.169 - £ 0.1521

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 30.0 mm Grey LDPE - PIR

20771218

Price Range
£ 0.1407 - £ 0.1266

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 90.0 mm 70.0 mm Grey LDPE - PIR

20771607

Price Range
£ 0.4341 - £ 0.3907

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    70.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 90.0 mm 40.0 mm White LDPE - PIR

20771553

Price Range
£ 0.3884 - £ 0.3495

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    40.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 90.0 mm 45.0 mm White LDPE - PIR

20771577

Price Range
£ 0.3908 - £ 0.3517

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    45.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm White LDPE - PIR

20771591

Price Range
£ 0.3947 - £ 0.3552

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 70.0 mm 25.0 mm Grey LDPE - PIR

20770891

Price Range
£ 0.1077 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    25.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 90.0 mm 20.0 mm Grey LDPE - PIR

20771522

Price Range
£ 0.2307 - £ 0.2076

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    20.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 70.0 mm 40.0 mm Grey LDPE - PIR

20770983

Price Range
£ 0.1684 - £ 0.1515

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    40.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 90.0 mm 45.0 mm Grey LDPE - PIR

20771560

Price Range
£ 0.3908 - £ 0.3517

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    45.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 90.0 mm 20.0 mm White LDPE - PIR

20771539

Price Range
£ 0.2307 - £ 0.2076

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    20.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm White LDPE - PIR

20769659

Price Range
£ 0.0548 - £ 0.0494

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 100.0 mm 30.0 mm Grey LDPE

20768102

Price Range
£ 0.289 - £ 0.2601

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 40.0 mm Grey LDPE

20768171

Price Range
£ 0.3722 - £ 0.335

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 60.0 mm Grey LDPE

20768348

Price Range
£ 0.3722 - £ 0.335

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 20.0 mm 15.0 mm White LDPE - PIR

20768997

Price Range
£ 0.026 - £ 0.0234

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm